Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MiCOM P12x
Schneider Electric REL21203 Image
Discontinued

REL21203

Schneider Electric REL21203 Image
Discontinued
REL21203

P122 basic - Ion 1A 0.01-8Ion - IEC 60870-5-103

Show more characteristics
REL21203  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    protection type
    Overcurrent ANSI code: 50/51
    Cold load pick-up
    Earth fault ANSI code: 50G/51G
    Lockout ANSI code: 86
    Thermal overload protection ANSI code: 49RMS
    Phase undercurrent ANSI code: 37
    Negative sequence overcurrent ANSI code: 46
    Breaker failure ANSI code: 62/50BF
    Restricted earth fault ANSI code: 64
    number of inputs
    4 current input CT...X/5 A and X/1 A
    3 discrete
    number of outputs
    7 discrete
    communication port protocol
    DNP3
    IEC 60870-5-103
    Modbus RTU
    Complementary
    [Us] rated supply voltage
    24...250 V DC 19.2…300 V
    48...250 V DC 38.4…300 V
    48...240 V AC 38.4…264 V
    control and monitoring type
    Circuit breaker/contactor control
    network and machine diagnosis type
    Fault recording
    Event recording
    Disturbance recording15 s
    switchgear diagnosis type
    Trip circuit supervision ANSI code: TCS
    discrete input voltage
    24...250 V DC 19.2 V standard variant
    48...250 V AC 19.2 V standard variant
    48...250 V DC 105 V further option
    48...250 V DC 77 V further option
    48...250 V DC 154 V further option
    48...240 V AC 105 V further option
    48...240 V AC 77 V further option
    48...240 V AC 154 V further option
    communication port support
    RS232
    RS485
    Environment
    height
    177 mm total:
    157.5 mm embedded:
    width
    103 mm
    depth
    270 mm total:
    240 mm embedded:
    device mounting
    Flush
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REL21203_ROHS_DECLARATION
    Description
    REL21203_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    REL21203_ROHS_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    REL21203_ROHS_CHINA_DECLARATION
    Description
    REL21203_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    REL21203_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /