Welcome to the Schneider Electric corporate Website

Select your location

View all   Easergy P5 Protection Relays
Schneider Electric REL50407 Image

REL50407

Schneider Electric REL50407 Image
REL50407

Easergy P5M30 48-250V 3CT 2Io 4VT 10DI-8DO

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easergy P5
    product or component type
    Protection relay
    relay application
    Motor
    product reference
    P5M30-AACB-GAAAA-AAAA
    mounting case size
    30TE
    device mounting
    Flush
    mounting mode
    Withdrawable
    power supply
    48...250 V DC
    100...230 V AC
    measuring inputs
    : 1/5 A CT phase current 3
    : 1/5 A CT residual current 1
    : 1 A CT residual current 1
    : VT voltage 4
    number of sensors
    0 temperature sensor(s)
    0 arc sensor(s)
    number of Digital Inputs (DI)
    10
    number of Digital Outputs (DO)
    7 DO
    1 watchdog
    number of analogue inputs
    0
    number of analogue outputs
    0
    communication ports
    USB port 2 front
    communication protocols
    -
    cybersecurity
    Password protection
    Port hardening
    protection functions
    Phase overcurrent 50/51
    Directional phase overcurrent 67
    Earth fault overcurrent 50N/51N
    Directional earth fault 67N
    Transient earth fault 67NI
    Capacitor bank unbalance 2
    Broken conductor 46 I2/I1
    Cold load pick-up
    Switch ON to fault (SOTF)
    H2 detection
    H5 detection
    Breaker failure 50BF
    Directional active underpower 37P
    Fault locator 21FL
    Recloser 79
    Negative sequence overcurrent 46
    Overvoltage 59
    Undervoltage 27
    Earth fault overvoltage 59N
    Underfrequency 81/81N
    Rate of change of frequency 81R
    Synchro-check 25
    Lockout relay 86
    CT supervision
    VT supervision
    Programmable stages 99
    Programmable curve
    measurement functions
    Current 3-phase
    Current zero sequence
    Current positive sequence
    Current negative sequence
    Current ratio of negative and positive
    Phasor diagram of currents or voltages
    Current 2nd, 15th harmonics with THD
    Voltage 3-phase
    Voltage residual
    Voltage zero sequence
    Voltage positive sequence
    Voltage negative sequence
    Frequency
    control functions
    Switchgear control and monitoring
    Programmable switchgear interlocking
    Local/remote control
    controllable switchgear devices
    6 controlled + 2 monitored objects
    number of setting groups
    4
    monitoring functions
    Trip circuit supervision 74
    Circuit breaker monitoring
    Relay self-monitoring
    logs and records
    Event recording
    Disturbance recording
    Tripping context
    Relay maintenance
    switchgear diagnosis type
    CT/VT supervision ANSI code: 60
    Trip circuit supervision ANSI code: 74
    connections - terminals
    Screw (digital input/output)
    Ring lugs (analog inputs and outputs)
    Complementary
    software name
    ESetup Easergy Pro: virtual simulation test
    number of key
    7 customizable
    local signalling
    LED 4
    LED 10 tri-colour programmable
    height
    176 mm
    width
    152 mm
    depth
    219 mm
    net weight
    3.5 kg
    Environment
    electromagnetic compatibility
    Emission tests class A conforming to CISPR 11
    Emission tests class A conforming to CISPR 22
    Emission tests conforming to IACS E10
    EMC immunity class 4 conforming to IEC 61000-4-2
    EMC immunity class 4 conforming to ANSI C37.90.3
    EMC immunity level 3 conforming to IEC 61000-4-3
    EMC immunity conforming to ANSI C37.90.2
    EMC immunity conforming to GOST 32137
    EMC immunity conforming to GOST 30804.4.3
    EMC immunity conforming to IACS E10
    EMC immunity level 5 conforming to IEC 61000-4-8
    EMC immunity level 5 conforming to IEC 61000-4-9
    EMC immunity level 5 conforming to IEC 61000-4-10
    EMC immunity level 3 conforming to IEC 61000-4-6
    EMC immunity level 3 conforming to IEC 61000-4-18
    EMC immunity conforming to ANSI C37.90.1
    EMC immunity conforming to IEC 61000-4-12
    EMC immunity conforming to GOST 30804.4.12
    EMC immunity level 4 conforming to IEC 61000-4-16
    EMC immunity level 4 conforming to IEC 61000-4-4
    EMC immunity level 4 conforming to IEC 61000-4-5
    mechanical robustness
    Vibrations (level: class 2) conforming to IEC 60255-21-1
    Vibrations conforming to GOST 17516.1
    Vibrations conforming to IACS E10
    Shocks (level: class 2) conforming to IEC 60255-21-2
    Earthquakes (level: class 2) conforming to IEC 60255-21-3
    climatic withstand
    Exposure to cold conforming to IEC 60068-2-1
    Exposure to dry heat conforming to IEC 60068-2-2
    Exposure to damp heat in service conforming to IEC 60068-2-78
    Exposure to damp heat in service conforming to IEC 60068-2-30
    Temperature variation conforming to IEC 60068-2-14
    Salt mist conforming to IEC 60068-2-52
    Influence of corrosion/gas test 2 conforming to IEC 60068-2-60
    Influence of corrosion/gas test 4 conforming to IEC 60068-2-60
    Influence of corrosion/gas test 2 conforming to IEC 60721-3-3
    Influence of corrosion/gas test 4 conforming to IEC 60721-3-3
    ambient air temperature for operation
    -40…85 °C ( 16 h )
    -40…70 °C ( 96 h )
    ambient air temperature for storage
    -40…85 °C
    IP degree of protection
    IP54 conforming to IEC 60529
    relative humidity
    0…93 % at 40 °C, without condensation, 56 days
    93…95 % at 25…55 °C, 6 cycles, 12 + 12 hours
    maximum operating altitude
    2000 m
    protective treatment
    Conformal coating conforming to IEC 60068-2-52:Kb/1
    Conformal coating conforming to IEC 60068-2-60:Ke
    Conformal coating conforming to IEC 60721-3-3:3C2
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    Up to 10 years extended warranty (Standard warranty 2 years. Please check with your local SE representative for extended warranty availability and conditions)
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Easergy P5, User Manual (global file), P5_EN_M_22A (Version V01.200.008)
    Description
    Easergy P5 Protection Relay, User Manual (global file), P5_EN_M_22AUniversal current protection P5U20, Voltage protection relay P5V20, Feeder protection with directional P5F30, Motor Protection P5M30
    prp.document.label.format pdf
    Size 21.9 MB
    Date 11/15/19
    Description
    Easergy P5 Protection Relay, User Manual (global file), P5_EN_M_22AUniversal current protection P5U20, Voltage protection relay P5V20, Feeder protection with directional P5F30, Motor Protection P5M30
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    REL50407 : Easergy P5M30 48-250V 3CT 2Io 4VT 10DI-8DO
    Description
    Easergy P5M30 48-250V 3CT 2Io 4VT 10DI-8DO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Easergy P5M30 48-250V 3CT 2Io 4VT 10DI-8DO
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 541 KB
    Date 4/28/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REL50407 : Easergy P5M30 48-250V 3CT 2Io 4VT 10DI-8DO
    Description
    Easergy P5M30 48-250V 3CT 2Io 4VT 10DI-8DO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Easergy P5M30 48-250V 3CT 2Io 4VT 10DI-8DO
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 365.1 KB
    Date 4/28/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    REL50407 : Easergy P5M30 48-250V 3CT 2Io 4VT 10DI-8DO
    Description
    Easergy P5M30 48-250V 3CT 2Io 4VT 10DI-8DO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Easergy P5M30 48-250V 3CT 2Io 4VT 10DI-8DO
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /