Welcome to the Schneider Electric corporate Website

Select your location

View all Easergy P3 Protection Relays
Schneider Electric REL52814 Image

REL52814

Schneider Electric REL52814 Image
REL52814

Easergy P3 accessory VIO12ADSE 48-230V RTD module 12 RTD inputs 4/4 mA in/out

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy P3
    product or component type
    Analog temperature module
    mounting support
    Wall mounted
    35 mm symmetrical DIN rail
    [Us] rated supply voltage
    48...230 V AC/DC
    Complementary
    communication port support
    Fiber optic
    Serial link
    number of inputs
    12 RTD (temperature sensor)
    1 PTC (temperature sensor)
    temperature probe type
    Pt 100, Ni 100, Ni 120, Cu 10
    analogue input number
    4
    analogue output number
    4
    Environment
    ambient air temperature for operation
    0…55 °C
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Easergy P3 Catalog (Version 16)
    Description
    Network protection relay
    Size pdf
    Size 6.3 MB
    Date 7/16/19
    Description
    Network protection relay
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.7 MB
    Date 5/14/18
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    eSetup Easergy Pro V2.2.0 (Version 2.2.0)
    Description
    The eSetup Easergy Pro software is the setting and operating tool for Easergy protection relays. It may be used:|- prior to commissioning and without connection to Easergy relays, to prepare Easergy protection and parameter settings, during commissioning, on a PC connected point-to-point to the Easergy relays front panel: to load, unload and modify protection and parameter settings and to obtain all measurements and useful information during commissioning|- during operation, on a PC connected to a set of Easergy relays via Ethernet communication network in order to manage the protection system, to monitor the status of the electrical network and to run diagnostics on any incidents affecting the electrical network.||Compatibility with Microsoft® VISTA, XP Windows 7 (32/64) and Windows 10||Compatibility with Easergy P3 devives and Easergy P5 devices.
    Size zip
    Size 167.7 MB
    Date 12/15/19
    Description
    The eSetup Easergy Pro software is the setting and operating tool for Easergy protection relays. It may be used:|- prior to commissioning and without connection to Easergy relays, to prepare Easergy protection and parameter settings, during commissioning, on a PC connected point-to-point to the Easergy relays front panel: to load, unload and modify protection and parameter settings and to obtain all measurements and useful information during commissioning|- during operation, on a PC connected to a set of Easergy relays via Ethernet communication network in order to manage the protection system, to monitor the status of the electrical network and to run diagnostics on any incidents affecting the electrical network.||Compatibility with Microsoft® VISTA, XP Windows 7 (32/64) and Windows 10||Compatibility with Easergy P3 devives and Easergy P5 devices.
    WAVEWIN Data Management and Analysis System software (Version 6)
    Description
    This software is intended for use by individuals working in protection, engineering, and system operations to show the Waveforms from the protection devices.
    Size zip
    Size 4.9 MB
    Date 3/1/17
    Description
    This software is intended for use by individuals working in protection, engineering, and system operations to show the Waveforms from the protection devices.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Functional View



Compare products: /