Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Zelio Electromechanical Relays
Schneider Electric RHR421M Image
Discontinued

RHR421M

Schneider Electric RHR421M Image
Discontinued
RHR421M

off-delay timing relay with suppressor - 0.2..300 s - 4 C/O low level - 220V AC

Show more characteristics
Commercial status
Discontinued on 05 May 2016
End-of-service on 05 May 2016
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Plug-in relay
    Timing relay
    device short name
    RHR
    contacts type and composition
    4 C/O
    contact operation
    Low level
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    time delay type
    Off-delay
    time delay range
    1.5...30 s
    15...300 s
    0.2...3 s
    [Ithe] conventional enclosed thermal current
    1 A 40 °C
    status LED
    With
    control type
    Selector switch
    coil interference suppression
    With
    Complementary
    [Ui] rated insulation voltage
    250 V
    operating position
    Any position
    minimum switching capacity
    50 mVA at 1 mA, 1 V
    contact bounce time
    <= 10 ms
    maximum voltage drop
    <100 V for 3 A at 24 V
    average resistance
    30 mOhm at 20 °C
    switching time
    1...3 ms AC for energisation/de-energisation
    0.5...6 ms AC for de-energisation/energisation
    average coil consumption in VA
    3.5 at 20 °C
    control circuit voltage limits
    0.8...1.1 Uc conforming to IEC 60255
    mechanical durability
    20000000 cycles
    repeat accuracy
    +/- 1 %
    setting accuracy of time delay
    +/- 15 % of full scale
    reset time
    100 ms
    CAD overall width
    33 mm
    CAD overall height
    43 mm
    CAD overall depth
    108 mm
    terminals description ISO n°1
    (31-32-34)OC
    (21-22-24)OC
    (41-42-44)OC
    (11-12-14)OC
    (B1-A2-B2)CO
    net weight
    0.13 kg
    Environment
    standards
    VDE 0435
    NF C 45-250
    IEC 60255
    product certifications
    USSR
    ASE
    BV
    EDF
    CSA
    protective treatment
    TC
    dielectric strength
    2500 V
    ambient air temperature for operation
    -5…40 °C conforming to IEC 60255
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    6 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
    6 gn (f= 10…55 Hz) conforming to NF C 20-616
    shock resistance
    50 gn for 11 ms conforming to NF C 20-608
    immunity to microbreaks
    10 ms during time delay
    2 ms after time delay
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /