Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Analog
Schneider Electric RMCA61BD Image

RMCA61BD

Schneider Electric RMCA61BD Image
RMCA61BD

Isoled Analog Converter - 0..5 A - for Zelio Analog

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Analog
    product or component type
    Voltage/current converter
    analogue input type
    Current 0...1.5 A AC/DC 50/60 Hz
    Current 0...15 A AC/DC 50/60 Hz
    Current 0...5 A AC/DC 50/60 Hz
    analogue output type
    Current 0...20 mA <= 500 Ohm by cabling
    Current 4...20 mA <= 500 Ohm by cabling
    Voltage 0...10 V >= 100 kOhm by cabling
    Complementary
    protection type
    Reverse polarity protection on output
    Short-circuit protection on output
    Overvoltage protection on output (+/- 30 V)
    abnormal analogue output voltage
    -15...0 V no input or input wire broken
    abnormal analogue output current
    -30…0 mA, output selected 0...20 mA no input or input wire broken
    4…30 mA, output selected 4...20 mA no input or input wire broken
    [Us] rated supply voltage
    24 V DC +/- 20 %, isolated
    current consumption
    <= 70 mA for voltage output
    <= 90 mA for current output
    local signalling
    LED (green)power ON:
    measurement error
    +/- 10 % of full scale at 20 °C (electromagnetic interference of 10 V/m)
    +/- 5 % of full scale at 20 °C
    repeat accuracy
    +/- 0.2 % full scale at 20 °C
    +/- 0.6 % full scale at 60 °C
    temperature coefficient
    1000 ppm/°C, range: 0...5 A
    2000 ppm/°C, range: 0...15 A
    500 ppm/°C, range: 0...1.5 A
    clamping connection capacity
    2 x 1.5 mm²
    1 x 2.5 mm²
    tightening torque
    0.6…1.1 N.m
    marking
    CE
    surge withstand
    0.5 kV during 1.2/50 µs conforming to IEC 61000-4-5
    [Ui] rated insulation voltage
    2 kV
    fixing mode
    By screws (mounting plate)
    Clip-on (35 mm symmetrical DIN rail)
    safety reliability data
    B10d = 22108
    MTTFd = 23.9 years
    net weight
    0.15 kg
    Environment
    standards
    IEC 60947-1
    IEC 60584-1
    product certifications
    CSA
    UL
    GL
    IP degree of protection
    IP20 (terminal block)
    IP50 (housing)
    fire resistance
    850 °C conforming to IEC 60695-2-1
    850 °C conforming to UL
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    5 gn (f= 10…100 Hz) conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    6 kV (in contact) conforming to IEC 61000-4-2 level 3
    8 kV (in air) conforming to IEC 61000-4-2 level 3
    resistance to fast transients
    1 kV (on input-output) conforming to IEC 61000-4-4
    2 kV (on power supply) conforming to IEC 61000-4-4
    disturbance radiated/conducted
    CISPR 11
    CISPR 22 group 1 - class B
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    0…50 °C mounting side by side
    0…60 °C 2 cm spacing
    pollution degree
    2 conforming to IEC 60664-1
    Packing Units
    Package 1 Weight
    0.164 kg
    Package 1 Height
    0.820 dm
    Package 1 width
    0.810 dm
    Package 1 Length
    0.480 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.7 MB
    Date 7/20/18
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/26/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Listed RMPT RMT RMC (Version 1.0)
    Description
    NKCR_E164353_Analog Interface
    prp.document.label.format htm
    Size 311 B
    Date 3/11/04
    Description
    NKCR_E164353_Analog Interface
    prp.document.label.format htm
    Size 213 B
    Date 3/11/04
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 456.3 KB
    Date 11/1/04
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RMCA61BD : Isoled Analog Converter - 0..5 A - for Zelio Analog
    Description
    Isoled Analog Converter - 0..5 A - for Zelio Analog
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    Isoled Analog Converter - 0..5 A - for Zelio Analog
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Zelio Analog Converters-RMPT RMT RMC (Version Add ROHS Directive)
    Description
    Manufacturer EU DOC-RMPT RMT RMC
    prp.document.label.format pdf
    Size 423.7 KB
    Date 7/22/19
    Description
    Manufacturer EU DOC-RMPT RMT RMC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 467.5 KB
    Date 9/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RMCA61BD : Isoled Analog Converter - 0..5 A - for Zelio Analog
    Description
    Isoled Analog Converter - 0..5 A - for Zelio Analog
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    Isoled Analog Converter - 0..5 A - for Zelio Analog
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 394.9 KB
    Date 9/1/16
    prp.document.label.format pdf
    Size 3.3 MB
    Date 11/1/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RMCA61BD : Isoled Analog Converter - 0..5 A - for Zelio Analog
    Description
    Isoled Analog Converter - 0..5 A - for Zelio Analog
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    Isoled Analog Converter - 0..5 A - for Zelio Analog
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.