Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Electromechanical Relays
Schneider Electric RSB2A080RDS Image
Discontinued

RSB2A080RDS

Schneider Electric RSB2A080RDS Image
Discontinued
RSB2A080RDS

interface plug-in relay - Zelio RSB - 2 C/O - 6 V DC - 8 A - with socket

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

RSB2A080RDS is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 01 December 2009
  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    2 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    6 V DC
    [Ithe] conventional enclosed thermal current
    8 A at -40…40 °C
    status LED
    Without
    Complementary
    shape of pin
    Flat
    average coil resistance
    90 Ohm network: DC at 20 °C +/- 10 %
    [Ue] rated operational voltage
    4.8...6.6 V DC
    [Ui] rated insulation voltage
    400 V conforming to EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    IEC 61000-4-5 3.6 kV
    contacts material
    Silver alloy (Ag/Ni)
    [Ie] rated operational current
    4 A (AC-1/DC-1) NC conforming to IEC
    8 A (AC-1/DC-1) NO conforming to IEC
    minimum switching current
    5 mA
    maximum switching voltage
    300 V DC
    400 V AC
    minimum switching voltage
    5 V
    maximum switching capacity
    2000 VA AC
    224 W DC
    resistive rated load
    8 A at 250 V AC
    8 A at 28 V DC
    minimum switching capacity
    300 mW at 5 mA
    operating rate
    <= 600 cycles/hour under load
    <= 72000 cycles/hour no-load
    mechanical durability
    30000000 cycles
    electrical durability
    100000 cycles, 8 A at 250 V, AC-1 NO
    100000 cycles, 4 A at 250 V, AC-1 NC
    operating time
    4 ms between coil de-energisation and making of the Off-delay contact
    9 ms between coil energisation and making of the On-delay contact
    marking
    CE
    average coil consumption
    0.45 W DC
    drop-out voltage threshold
    >= 0.1 Uc DC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    operating position
    Any position
    sale per indivisible quantity
    10
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    CSA C22.2 No 14
    UL 508
    EN/IEC 61810-1
    product certifications
    CSA
    GOST
    UL
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    +/- 1 mm (f= 10…55 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27
    5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…70 °C (AC)
    -40…85 °C (DC)
    Packing Units
    Package 1 Weight
    0.001 kg
    Package 1 Height
    0.750 dm
    Package 1 width
    3.400 dm
    Package 1 Length
    1.040 dm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.