Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Electromechanical Relays
Schneider Electric RXM2CB2F7 Image

RXM2CB2F7

Green premium brand logo
Schneider Electric RXM2CB2F7 Image
RXM2CB2F7
Green premium brand logo

miniature plug-in relay - Zelio RXM - 2 C/O - 120 V AC - 10 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    series name
    Miniature
    product or component type
    Plug-in relay
    device short name
    RXM
    utilisation coefficient
    20 %
    sale per indivisible quantity
    10
    Complementary
    contact operation
    Standard
    [Uc] control circuit voltage
    120 V AC
    [Ithe] conventional enclosed thermal current
    10 A at -40…55 °C
    status LED
    With
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to UL
    [Uimp] rated impulse withstand voltage
    3.6 kV during 1.2/50 µs conforming to IEC 61810-7
    contacts material
    Silver alloy (Ag/Ni)
    [Ie] rated operational current
    10 A (AC-1/DC-1) conforming to UL
    10 A (AC-1/DC-1) NO conforming to IEC
    5 A (AC-1/DC-1) NC conforming to IEC
    minimum switching current
    10 mA
    maximum switching voltage
    250 V AC
    125 V DC
    minimum switching voltage
    17 V
    load current
    10 A at 250 V AC
    10 A at 30 V DC
    maximum switching capacity
    2500 VA AC
    300 W DC
    minimum switching capacity
    170 mW
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load
    average coil consumption in VA
    1.9 AC
    drop-out voltage threshold
    >= 0.15 Uc AC
    operating time
    20 ms
    average resistance
    4500 Ohm network: AC at 20 °C +/- 15 %
    rated operational voltage limits
    96...132 V AC
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    CAD overall width
    21 mm
    CAD overall height
    27 mm
    CAD overall depth
    55 mm
    net weight
    0.035 kg
    dielectric strength
    1800 V AC between coil and contact
    1550 V AC between poles
    1000 V AC between contacts
    safety reliability data
    B10d = 100000
    Environment
    product certifications
    GOST
    UL
    standards
    EN/IEC 61810-1
    UL 508
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…55 °C
    vibration resistance
    3 gn, amplitude = +/- 1 mm (f = 10…55 Hz)without clip conforming to EN/IEC 60068-2-6
    5 gn, amplitude = +/- 1 mm (f = 10…55 Hz)with clip conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn (duration = 11 ms) for opening conforming to EN/IEC 60068-2-27
    10 gn (duration = 11 ms) for closing conforming to EN/IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 831.6 KB
    Date 6/12/20
    Files in document
    pdf
    414.7 KB
    pdf
    416.9 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RXM2CB2F7 : RXM2CB2F7_ROHS_CHINA_DECLARATION
    Description
    RXM2CB2F7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    RXM2CB2F7_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 567.6 KB
    Date 3/15/20
    Description
    RXM RXZE Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RXM2CB2F7 : RXM2CB2F7_ROHS_DECLARATION
    Description
    RXM2CB2F7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    RXM2CB2F7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 232.5 KB
    Date 8/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RXM2CB2F7 : RXM2CB2F7_REACH_DECLARATION
    Description
    RXM2CB2F7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    RXM2CB2F7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Pin Side View



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts

    Resistive load


    X :
    Contact current (A)
    Y :
    Durability (Number of operating cycles)
    A :
    RXM 2CB•••
    B :
    RXM 4CB•••

    Inductive load


    X :
    Contact current (A)
    Y :
    Durability (Number of operating cycles)
    A :
    RXM 2CB•••
    B :
    RXM 4CB•••

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


    Maximum Switching Capacity on Resistive and Inductive Loads

    RXM 2CB•••


    X :
    Switching Voltage (V)
    Y :
    Switching current (A)
    (1)
    AC resistive load
    (2)
    AC inductive load (cos phi) = 0.4)
    (3)
    DC resistive load
    (4)
    DC inductive load (T0.95 = 6 P)

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.