Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B14100 Image

S3B14100

Schneider Electric S3B14100 Image
S3B14100

Miluz - Bossa - assembled - data socket RJ45 (8 wires) UTP - cat 5e - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Data socket
    device presentation
    Complete mechanism
    data socket type
    RJ45
    cable shielding type
    UTP
    number of contacts
    8
    colour tint
    Polar white (RAL 9003)
    type of packing
    Flow-pack
    Complementary
    communication network category
    5e
    transmission rate
    300 MHz
    material
    ABS (acrylonitrile butadiene-styrene): wiring device
    number of modules
    1 module
    fixing mode
    By screw
    connections - terminals
    Crimp terminals
    cable cross section
    13 mm²
    AWG gauge
    AWG 26
    height
    111 mm
    width
    73 mm
    depth
    27.9 mm
    embedding depth
    18.4 mm
    projecting depth
    9.5 mm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English6
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.1 MB
    Date 10/26/17
    Size pdf
    Size 4.5 MB
    Date 10/26/17
    Miluz catalogue for Brazil & Colombia (Version 1.1)
    Description
    Complete catalogue PDF
    Size pdf
    Size 9.2 MB
    Date 10/26/17
    Description
    Complete catalogue PDF
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa - assembled - data socket RJ45 (8 wires) UTP - cat 5e - white
    Description
    Miluz - Bossa - assembled - data socket RJ45 (8 wires) UTP - cat 5e - white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Miluz - Bossa - assembled - data socket RJ45 (8 wires) UTP - cat 5e - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa - assembled - data socket RJ45 (8 wires) UTP - cat 5e - white
    Description
    Miluz - Bossa - assembled - data socket RJ45 (8 wires) UTP - cat 5e - white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Miluz - Bossa - assembled - data socket RJ45 (8 wires) UTP - cat 5e - white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa - assembled - data socket RJ45 (8 wires) UTP - cat 5e - white
    Description
    Miluz - Bossa - assembled - data socket RJ45 (8 wires) UTP - cat 5e - white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Miluz - Bossa - assembled - data socket RJ45 (8 wires) UTP - cat 5e - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /