Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S520563 Image

S520563

Schneider Electric S520563 Image
S520563

Odace - central group with scenes 2W - PlusLink - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Odace
    product or component type
    Central group with scene (2 W)
    wiring configuration
    One line
    device presentation
    Mechanism
    Complementary
    switch function
    Centralized function for lighting or blind control
    device mounting
    Flush
    wiring device mounting
    Flush
    fixing mode
    Screws
    colour tint
    White (RAL 9003)
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    control type
    Manual override with frontal push-button
    protection type
    10 A fuse
    number of terminals
    2 screw terminal
    shape of screw head
    Pozidriv No 1
    number of loop terminals
    0
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for rigid cable(s)
    1 x 1.5...2 x 2.5 mm² for flexible cable(s)
    1 x 1.5...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    8 mm
    material
    ABS (SW3): centre plate
    PA (polyamide) 6 GF20 FR: monobloc
    height
    74.5 mm
    width
    74.5 mm
    depth
    13.3 mm
    embedding depth
    26.6 mm
    net weight
    55 g
    Environment
    ambient air temperature for operation
    0…25 °C
    standards
    EN 60669-2-1
    IP degree of protection
    IP20
    IK degree of protection
    IK02
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • Dutch1
    • French5
    • German3
    • Portuguese1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    prp.document.label.format pdf
    Size 9.7 MB
    Date 3/10/15
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 5/11/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 561.4 KB
    Date 9/23/11
    prp.document.label.format pdf
    Size 561.4 KB
    Date 9/23/11
    prp.document.label.format pdf
    Size 561.4 KB
    Date 9/22/11
    prp.document.label.format pdf
    Size 944.1 KB
    Date 7/27/11
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/27/11
    prp.document.label.format pdf
    Size 944.1 KB
    Date 6/14/11
    prp.document.label.format pdf
    Size 215.7 KB
    Date 1/24/17
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    PlusLink application solutions (Version 1.0)
    Files in document
    pdf
    257.9 KB
    pdf
    250.1 KB
    pdf
    289.3 KB
    pdf
    238 KB
    pdf
    315.9 KB
    pdf
    345.8 KB
    pdf
    296.8 KB
    prp.document.label.format zip
    Size 1.9 MB
    Date 6/17/11
    Files in document
    pdf
    257.9 KB
    pdf
    250.1 KB
    pdf
    289.3 KB
    pdf
    238 KB
    pdf
    315.9 KB
    pdf
    345.8 KB
    pdf
    296.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S520563 : S520563_ROHS_CHINA_DECLARATION
    Description
    S520563_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    S520563_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 201.8 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S520563 : S520563_ROHS_DECLARATION
    Description
    S520563_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    S520563_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S520563 : S520563_REACH_DECLARATION
    Description
    S520563_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    S520563_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.