Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Odace
Schneider Electric S521087 Image

S521087

Green premium brand logo
Schneider Electric S521087 Image
S521087
Green premium brand logo

Odace, 2 socket-outlets, 2P + E, side earth, 16 A, s-flush, white, Styl

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    aesthetic name
    Styl
    product or component type
    Socket-outlet
    device presentation
    Complete socket-outlet
    socket number
    2
    type of packing
    Paint cover
    quantity per set
    Set of 10
    number of terminals
    3
    Complementary
    device mounting
    Flush
    outlet poles configuration
    2P + E with shutters
    outlet standard description
    Side earth
    outlet standard
    German
    fixing mode
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    rated current
    16 A at 250 V AC 50 Hz
    service life in cycles
    5000 cycles
    electrical durability
    5000 cycles
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 4 mm² for rigid cable(s)
    1 x 1.5...2 x 4 mm² for stranded cable(s)
    1 x 1.5...2 x 4 mm² for flexible cable(s)
    wire stripping length
    12 mm
    material
    ASA + PC: mechanism cover
    PC (polycarbonate) GF10 FR: casing
    Sheet metal: support frame
    height
    126 mm
    width
    85 mm
    depth
    49 mm
    embedding depth
    27.1 mm
    net weight
    0.109 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5…35 °C
    standards
    UNE 20315-1-2
    UNE 20315-1-1
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Window-cleaning fluid
    Ammonia
    UV resistant
    Bleach
    Oil
    Liquid soap
    Alcohol
    Petrol
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.116 kg
    Package 1 Height
    0.500 dm
    Package 1 width
    0.850 dm
    Package 1 Length
    1.260 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    prp.document.label.format pdf
    Size 9.7 MB
    Date 3/10/15
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 688.7 KB
    Date 8/1/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S521087 : Odace, 2 socket-outlets, 2P + E, side earth, 16 A, s-flush, white, Styl
    Description
    Odace, 2 socket-outlets, 2P + E, side earth, 16 A, s-flush, white, Styl
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Odace, 2 socket-outlets, 2P + E, side earth, 16 A, s-flush, white, Styl
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S521087 : Odace, 2 socket-outlets, 2P + E, side earth, 16 A, s-flush, white, Styl
    Description
    Odace, 2 socket-outlets, 2P + E, side earth, 16 A, s-flush, white, Styl
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Odace, 2 socket-outlets, 2P + E, side earth, 16 A, s-flush, white, Styl
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S521087 : Odace, 2 socket-outlets, 2P + E, side earth, 16 A, s-flush, white, Styl
    Description
    Odace, 2 socket-outlets, 2P + E, side earth, 16 A, s-flush, white, Styl
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Odace, 2 socket-outlets, 2P + E, side earth, 16 A, s-flush, white, Styl
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.