Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Odace
Schneider Electric S530816J1 Image

S530816J1

Green premium brand logo
Schneider Electric S530816J1 Image
S530816J1
Green premium brand logo

Odace - Touch - cover frame - 3 gangs V57 - aluminium brushed croco & alu border

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    aesthetic name
    Touch
    product or component type
    Cover frame
    number of gangs
    3 gangs
    installation direction
    Vertical
    distance between centers
    57 mm
    type of frame
    Triple
    type of packing
    Flow-pack
    quantity per set
    Set of 5
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    Aluminium croco
    surface finish
    Brushed finish
    material
    Aluminium
    PC (polycarbonate)
    height
    199 mm
    width
    85 mm
    depth
    10 mm
    net weight
    0.02558 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    NF C 61-314
    EN 60669-1
    2006/95/EEC
    UNE 20315-1-1
    NBN C 61-112-1
    product certifications
    N
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Alcohol
    Ammonia
    Petrol
    Oil
    UV resistant
    Window-cleaning fluid
    Acetone
    Bleach
    Liquid soap
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    41 g
    Package 1 Height
    1 cm
    Package 1 width
    8.5 cm
    Package 1 Length
    19.8 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    263 g
    Package 2 Height
    5.8 cm
    Package 2 width
    9 cm
    Package 2 Length
    37 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    30
    Package 3 Weight
    1.884 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 703.7 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 421.8 KB
    Date 12/4/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S530816J1 : S530816J1_ROHS_CHINA_DECLARATION
    Description
    S530816J1_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    S530816J1_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S530816J1 : S530816J1_ROHS_DECLARATION
    Description
    S530816J1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    S530816J1_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.