Welcome to the Schneider Electric corporate Website

Select your location

View all   Orion
Schneider Electric S713201699 Image

S713201699

Schneider Electric S713201699 Image
S713201699

Orion - assembled rotary dimmer - 127/220V - led lamp - beige/alu corona bronze

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    product or component type
    Dimmer
    device presentation
    Complete product
    Complementary
    device mounting
    Flush
    number of modules
    1 module 45 x 22.5 mm
    actuator
    Knob
    fixing mode
    By screws
    colour tint
    Beige (Pantone 7530C)
    Aluminium corona bronze (Pantone 8403C)
    surface finish
    Glossy
    surface treatment
    Untreated
    type of packing
    Blister
    quantity per set
    Set of 4
    sale per indivisible quantity
    1
    ambient air temperature for storage
    -5…50 °C
    dimmer control
    300° rotary setting
    ON/OFF integrated
    [Ie] rated operational current
    1.81 A
    1.57 A
    [Ue] rated operational voltage
    127...220 V AC 50/60 Hz
    load type
    Halogen lamp - 500 W - 127 V AC
    Halogen lamp - 800 W - 220 V AC
    Incandescent lamp - 500 W - 127 V AC
    Incandescent lamp - 800 W - 220 V AC
    Low voltage halogen lamp with ferromagnetic transformer - 500 W - 127 V AC
    Low voltage halogen lamp with ferromagnetic transformer - 800 W - 220 V AC
    LED lamp - 100 W - 127 V AC
    LED lamp - 200 W - 220 V AC
    breaking capacity
    3 W
    ambient air temperature for operation
    0…50 °C
    screwdriver shape
    Pozidriv No 1
    Phillips combined
    number of terminals
    2
    clamping connection capacity
    0.5...4 mm² for rigid cable(s)
    0.5...4 mm² for stranded cable(s)
    0.5...4 mm² for flexible cable(s)
    wire stripping length
    10 mm
    material
    Thermoplastic ABS-UV stabilised: centre plate
    Thermoplastic ABS-UV stabilised: intermediate part
    Thermoplastic ABS-UV stabilised: button
    PC 10 % GF: casing
    height
    22.5 mm
    width
    45 mm
    depth
    55.6 mm
    embedding depth
    35 mm
    net weight
    0.0243 kg
    standards
    NMX J-508 ANCE
    ABNT NBR NM 60669-2-1
    Environment
    product certifications
    NOM/ANCE
    IK degree of protection
    IK04
    environmental characteristic
    Petrol
    Liquid soap
    Window-cleaning fluid
    Oil
    Alcohol
    Hydrogen peroxide (H2O2)
    Bleach
    UV resistant
    Ammonia
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.8 MB
    Date 12/1/15
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Orion part numbers catalogue (Version 1.1)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 7.2 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    Orion catalogue presentation pages (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S713201699 : Orion - assembled rotary dimmer - 127/220V - led lamp - beige/alu corona bronze
    Description
    Orion - assembled rotary dimmer - 127/220V - led lamp - beige/alu corona bronze
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Orion - assembled rotary dimmer - 127/220V - led lamp - beige/alu corona bronze
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /