Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Orion
Schneider Electric S732103509 Image

S732103509

Schneider Electric S732103509 Image
S732103509

Orion - cover-frame 4X2 - 3 modules - aluminium / chrome satin

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Orion
    aesthetic name
    Orion materials chrome
    product or component type
    Cover frame
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    3 modules
    fixing mode
    Clip-in
    colour tint
    Gamma silver (RAL 9006)
    Chrome satin (Pantone 8402C)
    surface finish
    Glossy
    surface treatment
    Painted
    type of packing
    Blister
    quantity per set
    Set of 10
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    height
    120 mm
    width
    82.5 mm
    depth
    8.3 mm
    net weight
    0.0221 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    Bleach
    Alcohol
    UV resistant
    Petrol
    Ammonia
    Hydrogen peroxide (H2O2)
    Oil
    Window-cleaning fluid
    Acetone
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Orion - cover-frame 4X2 - 3 modules - aluminium / chrome satin
    Description
    Orion - cover-frame 4X2 - 3 modules - aluminium / chrome satin
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Orion - cover-frame 4X2 - 3 modules - aluminium / chrome satin
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /