Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Orion
Schneider Electric S733100695 Image

S733100695

Schneider Electric S733100695 Image
S733100695

Orion - blind cover 4X2 - beige / aluminium corona bronze

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    aesthetic name
    Orion materials aluminium
    product or component type
    Blind cover
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    Beige (Pantone 7530C)
    Aluminium corona bronze (Pantone 8403C)
    surface finish
    Metallic
    surface treatment
    Metallic
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    Metal
    height
    120 mm
    width
    82.5 mm
    depth
    8.3 mm
    net weight
    0.032 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    Window-cleaning fluid
    Ammonia
    UV resistant
    Hydrogen peroxide (H2O2)
    Liquid soap
    Oil
    Petrol
    Alcohol
    Acetone
    Bleach
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    32.000 g
    Package 1 Height
    8.000 mm
    Package 1 width
    93.000 mm
    Package 1 Length
    190.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S733100695 : S733100695_ROHS_DECLARATION
    Description
    S733100695_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    S733100695_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.