Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Orion
Schneider Electric S733203625 Image
To be discontinued

S733203625

Schneider Electric S733203625 Image
To be discontinued
S733203625

Orion - cover-frame 4X4 - 6 modules - white / aluminium venus pink

Show more characteristics
Commercial status
To be discontinued on 30 September 2021
End-of-service soon on 21 October 2021
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    aesthetic name
    Orion materials aluminium
    product or component type
    Cover frame
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    6 modules
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    Aluminium venus pink (Pantone 8062C)
    surface finish
    Metallic
    surface treatment
    Metallic
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    Metal
    height
    120 mm
    width
    127.5 mm
    depth
    8.3 mm
    net weight
    0.031 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    Petrol
    Liquid soap
    Window-cleaning fluid
    Oil
    Hydrogen peroxide (H2O2)
    UV resistant
    Alcohol
    Ammonia
    Acetone
    Bleach
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    31.000 g
    Package 1 Height
    8.000 mm
    Package 1 width
    130.000 mm
    Package 1 Length
    200.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S733203625 : Orion - cover-frame 4X4 - 6 modules - white / aluminium venus pink
    Description
    Orion - cover-frame 4X4 - 6 modules - white / aluminium venus pink
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    Orion - cover-frame 4X4 - 6 modules - white / aluminium venus pink
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ORION - Switch Lightable 16A - Product Environmental Profile (Version 1.0)
    Description
    Product Environmental Profile
    prp.document.label.format pdf
    Size 193.5 KB
    Date 12/12/14
    Description
    Product Environmental Profile
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.