Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Orion
Schneider Electric S733203639 Image

S733203639

Schneider Electric S733203639 Image
S733203639

Orion - cover-frame 4X4 - 6 modules - white / aluminium cosmic grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    aesthetic name
    Orion materials aluminium
    product or component type
    Cover frame
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    6 modules
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    Aluminium cosmic grey (Pantone 8400C)
    surface finish
    Metallic
    surface treatment
    Metallic
    type of packing
    Blister
    quantity per set
    Set of 10
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    Metal
    height
    120 mm
    width
    127.5 mm
    depth
    8.3 mm
    net weight
    0.031 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    Oil
    Petrol
    UV resistant
    Acetone
    Alcohol
    Hydrogen peroxide (H2O2)
    Liquid soap
    Window-cleaning fluid
    Ammonia
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S733203639 : Orion - cover-frame 4X4 - 6 modules - white / aluminium cosmic grey
    Description
    Orion - cover-frame 4X4 - 6 modules - white / aluminium cosmic grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Orion - cover-frame 4X4 - 6 modules - white / aluminium cosmic grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.