Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SC250RMI1U Image

SC250RMI1U

Schneider Electric SC250RMI1U Image
SC250RMI1U

NEW! APC Smart-UPS SC 250VA 230V - 1U Rackmount/Tower

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    NEW! APC Smart-UPS SC 250VA 230V - 1U Rackmount/Tower
    Includes
    CD with software , Rack Mounting brackets , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Australia , Bangladesh , Bhutan , Brunei Darussalam , Cook Islands , East Timor , Fiji , Hong Kong , India , Indonesia , KOREA, REPUBLIC OF , Malaysia , Myanmar , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Sri Lanka , Taiwan , Thailand , Viet Nam
    Output
    Output Power Capacity
    165 Watts / 250 VA
    Max Configurable Power (Watts)
    165 Watts / 250 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (4) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    5 hour(s)
    Replacement Battery
    RBC18
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    320 Joules
    Filtering
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-11 Modem/Fax protection (four wire dual line) , RJ45 10/100 Base-T Ethernet protection
    Physical
    Maximum Height
    44.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    383.0 mm
    Rack Height
    1 U
    Net Weight
    8.92 kg
    Shipping Weight
    10.46 kg
    Shipping Height
    164.0 mm
    Shipping Width
    476.0 mm
    Shipping Depth
    589.0 mm
    Color
    Grey
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    38.000 dB
    Online Thermal Dissipation
    23.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , GOST , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages11
    • English3
    • Chinese2
    • French1
    • German1
    • Italian1
    • Polish1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS C 250 VA, 450 VA, 120/230 Vac TWR/RM1U (Version 2)
    Description
    User manual for Smart-UPS C 250 VA, 450 VA, 120/230 Vac Tower/Rack-Mount1U
    Size pdf
    Size 451.6 KB
    Date 3/27/15
    Description
    User manual for Smart-UPS C 250 VA, 450 VA, 120/230 Vac Tower/Rack-Mount1U
    Size pdf
    Size 942 KB
    Date 3/27/15
    Size pdf
    Size 969.8 KB
    Date 3/27/15
    Size pdf
    Size 785.7 KB
    Date 3/27/15
    Size pdf
    Size 796.9 KB
    Date 3/27/15
    Size pdf
    Size 774.4 KB
    Date 3/27/15
    Size pdf
    Size 952.8 KB
    Date 3/27/15
    Size pdf
    Size 931.7 KB
    Date 3/27/15
    Size pdf
    Size 779.2 KB
    Date 3/27/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for Smart-UPS SC Rack-Mount/Tower 1 U, 250 VA, 450 VA, 120/230 V (Version 0)
    Description
    EC Declaration of Conformity for models SC250RMI1U and SU450RMI1U
    Size pdf
    Size 34.4 KB
    Date 8/15/07
    Description
    EC Declaration of Conformity for models SC250RMI1U and SU450RMI1U
    VDE GS Mark (Version 0)
    Description
    VDE GS Mark and complies to IEC 62040-1-1
    Size zip
    Size 2.1 MB
    Date 1/5/05
    Description
    VDE GS Mark and complies to IEC 62040-1-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /