Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium SD3 & Motors
Schneider Electric SD315ON10B400 Image

SD315ON10B400

Green premium brand logo
Schneider Electric SD315ON10B400 Image
SD315ON10B400
Green premium brand logo

motion control stepper motor drive - SD315 - pulse direction with oscillator

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium SD3
    product or component type
    Motion stepper drive
    device short name
    SD315
    supply voltage limits
    19…60 V
    Complementary
    format of the drive
    Block
    network number of phases
    Single phase
    [Us] rated supply voltage
    24...48 V - 15...10 %
    supply voltage type
    DC
    communication interface
    Pulse/direction, integrated
    maximum motor phase current
    10 A
    current consumption
    <= 7.5 mA
    power losses
    <= 7 W
    associated fuse rating
    10 A
    overvoltage category
    III
    maximum leakage current
    30 mA
    voltage state 0 guaranteed
    <= 5 V for 24 V optocoupler input signals
    <= 0.4 V for 5 V optocoupler input signals
    voltage state 1 guaranteed
    15...30 V for 24 V optocoupler input signals
    2.5...5.25 V for 5 V optocoupler input signals
    input current
    25 mA for 5 V optocoupler input signals
    7 mA for 24 V optocoupler input signals
    maximum input frequency
    200 kHz for 24 V optocoupler input signals
    200 kHz for 5 V optocoupler input signals
    maximum switching voltage
    30 V DC (readiness signal output)
    30 V (pulse/direction output signal)
    10 V DC (output signal)
    maximum switching current
    200 mA (readiness signal output)
    50 mA (pulse/direction output signal)
    20 mA (output signal)
    maximum voltage drop
    <1 V 50 mA load for readiness signal output
    <0.5 V for pulse/direction output signal
    physical interface
    RS422 - pulse/direction interface with oscillator
    input voltage
    < 30 V
    residual ripple
    < 5 % (24 V control voltage)
    resistance
    10 kOhm (external potentiometer)
    analogue input type
    Voltage 0...10 V, resolution: 10 bits, impedance: 50 kOhm
    local signalling
    1 LED - ERR
    1 LED - RUN
    type of cooling
    Natural convection
    height
    117 mm
    width
    74.5 mm
    depth
    23.5 mm
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    net weight
    0.25 kg
    Environment
    electromagnetic compatibility
    Electrostatic discharge level 3 conforming to EN/IEC 61000-4-2
    Immunity to electrical transients level 4 conforming to EN/IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 conforming to EN/IEC 61000-4-3
    Voltage/current impulse level 3 conforming to EN/IEC 61000-4-5
    standards
    EN/IEC 61800-3 environment 1
    EN/IEC 61800-3
    EN/IEC 50178
    EN/IEC 61800-5-1
    EN/IEC 61800-3 environment 2
    product certifications
    UL
    CUL
    marking
    CE
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -25…70 °C
    pollution degree
    Level 2
    relative humidity
    5…85 % without condensation
    operating altitude
    <= 1000 m without derating
    > 1000...< 2000 m without derating (maximum ambient temperature 40°C, lateral distance of > 20 mm)
    vibration resistance
    1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • French2
    • German3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.2 MB
    Date 2/9/12
    prp.document.label.format pdf
    Size 4.1 MB
    Date 2/9/12
    User guide
    Format
    Size
    Date
    Add to My Documents
    SD315O Drive for stepper motors Product manual (Version 2.00)
    Description
    SD315O Product manual
    prp.document.label.format pdf
    Size 868.6 KB
    Date 3/22/11
    Description
    SD315O Product manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    Eplan V5.7 Macros for SD315 stepper drive (Version 1.0)
    Description
    Eplan V5.7 Macros for SD315 stepper drive
    prp.document.label.format zip
    Size 320.8 KB
    Date 9/1/07
    Description
    Eplan V5.7 Macros for SD315 stepper drive
    Eplan V5.7 Macros for SD315 stepper drive - manual (Version 1.0)
    Description
    Eplan V5.7 Macros for SD315 stepper drive - manual
    prp.document.label.format zip
    Size 113.5 KB
    Date 9/1/07
    Description
    Eplan V5.7 Macros for SD315 stepper drive - manual
    prp.document.label.format zip
    Size 113.7 KB
    Date 9/1/07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SD315ON10B400 : SD315ON10B400_ROHS_CHINA_DECLARATION
    Description
    SD315ON10B400_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    SD315ON10B400_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 97.7 KB
    Date 4/20/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 142.9 KB
    Date 4/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SD315ON10B400 : SD315ON10B400_ROHS_DECLARATION
    Description
    SD315ON10B400_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    SD315ON10B400_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 377.9 KB
    Date 4/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SD315ON10B400 : SD315ON10B400_REACH_DECLARATION
    Description
    SD315ON10B400_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    SD315ON10B400_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.