Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN2000221 Image
To be discontinued

SDN2000221

Schneider Electric SDN2000221 Image
To be discontinued
SDN2000221

Sedna - presence detector - 10A without frame white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    function
    Presence detector
    delivery form
    Without frame
    cover plate color
    White
    market segment
    Residential
    Small commercial
    Complementary
    power range
    2300 W
    rated current
    10 A at 230 V AC 50 Hz
    light intensity adjustment
    5…1000 lux
    time delay
    <= 20 minutes
    kind of terminals
    Pillar terminals
    terminal capacity
    1 cable(s) 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    8 mm
    installation
    Flush
    fixing mode
    Screws
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    height
    71 mm
    width
    71 mm
    depth
    51.4 mm
    net weight
    0.09825 kg
    depth of visual part
    26.6 mm
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    product certifications
    GOST-R
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    prp.document.label.format pdf
    Size 19.9 MB
    Date 10/18/17
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 37.7 KB
    Date 6/28/07
    prp.document.label.format pdf
    Size 770.7 KB
    Date 5/4/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2000221 : Sedna - presence detector - 10A without frame white
    Description
    Sedna - presence detector - 10A without frame white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Sedna - presence detector - 10A without frame white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2000221 : Sedna - presence detector - 10A without frame white
    Description
    Sedna - presence detector - 10A without frame white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Sedna - presence detector - 10A without frame white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN2000221 : Sedna - presence detector - 10A without frame white
    Description
    Sedna - presence detector - 10A without frame white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Sedna - presence detector - 10A without frame white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /