Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN2090221 Image
To be discontinued

SDN2090221

Schneider Electric SDN2090221 Image
To be discontinued
SDN2090221

Sedna - movement detector - 10A white

Show more characteristics
Commercial status
To be discontinued on 20 December 2019
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    function
    Presence detector
    delivery form
    Complete product
    rated current
    10 A at 230 V AC 50 Hz
    cover plate color
    White
    kind of terminals
    Pillar terminals
    Complementary
    installation
    Flush
    power range
    2300 W
    light intensity adjustment
    5…1000 lux
    time delay
    <= 20 minutes
    terminal capacity
    1 cable(s) 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    8 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Screws
    height
    80 mm
    width
    85 mm
    depth
    51.4 mm
    depth of visual part
    26.6 mm
    net weight
    0.116 kg
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - movement detector - 10A white
    Description
    Sedna - movement detector - 10A white
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Sedna - movement detector - 10A white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - movement detector - 10A white
    Description
    Sedna - movement detector - 10A white
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Sedna - movement detector - 10A white
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - movement detector - 10A white
    Description
    Sedna - movement detector - 10A white
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Sedna - movement detector - 10A white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /