Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN2300168 Image
Discontinued

SDN2300168

Schneider Electric SDN2300168 Image
Discontinued
SDN2300168

Sedna - electronic keycard reader - 10A without frame titanium

Show more characteristics
SDN2300168 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Sedna
    function
    Card switch
    device application
    Control
    delivery form
    Without frame
    Complementary
    function
    Hotel card switch
    power range
    2300 W
    rated current
    10 A at 220 V AC
    kind of terminals
    Screwless terminals
    terminal capacity
    2 cable(s) 2.5 mm²
    wire structure
    Rigid
    Flexible
    wire stripping length
    13 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range: 51…70 mm
    Screws
    height
    75 mm
    width
    71 mm
    depth
    60 mm
    depth of visual part
    31 mm
    net weight
    0.08252 kg
    Environment
    IP degree of protection
    IP20
    conformity mark
    CE
    product certifications
    GOST-R
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /