Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN2890523 Image
Discontinued

SDN2890523

Schneider Electric SDN2890523 Image
Discontinued
SDN2890523

Sedna - double socket outlet with pin earth - 16A shutters, cream, CZ std

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Sedna
    product or component type
    Socket-outlet
    outlet standard description
    Pin earth
    delivery form
    Complete product
    additional features
    Shuttered
    outlet standard
    Czech Republic
    Slovakia
    rated current
    16 A at 250 V AC
    cover plate color
    Cream
    kind of terminals
    Lift terminals
    Complementary
    installation
    Flush
    power range
    3680 W
    terminal capacity
    2 cable(s) 2.5 mm²
    wire structure
    Solid stranded
    Rigid
    Flexible
    wire stripping length
    11 mm
    material of visible parts
    ASA + PC
    surface finish
    Glossy
    fixing mode
    Screws or claws 55…75 mm
    height
    120 mm
    width
    84 mm
    depth
    44 mm
    depth of visual part
    20.3 mm
    net weight
    0.0978 kg
    Environment
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Czech1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 787.1 KB
    Date 5/31/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /