Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN4100223 Image

SDN4100223

Green premium brand logo
Schneider Electric SDN4100223 Image
SDN4100223
Green premium brand logo

Sedna - single telephone outlet - RJ11 cream

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range name
    Sedna
    range
    Sedna
    function
    Telephone socket
    delivery form
    Complete product
    telephone connector type
    1 x RJ11
    cover plate color
    Cream
    Complementary
    installation
    Flush
    kind of terminals
    Screw
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Screws or claws 55…73 mm
    height
    80 mm
    width
    85 mm
    depth
    36 mm
    depth of visual part
    14.5 mm
    net weight
    0.0675 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4100223 : Sedna - single telephone outlet - RJ11 cream
    Description
    Sedna - single telephone outlet - RJ11 cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Sedna - single telephone outlet - RJ11 cream
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Telephone outlets in Sedna range (Version 1.0)
    Description
    Declaration of conformity - Sedna
    prp.document.label.format pdf
    Size 37.3 KB
    Date 10/17/09
    Description
    Declaration of conformity - Sedna
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4100223 : Sedna - single telephone outlet - RJ11 cream
    Description
    Sedna - single telephone outlet - RJ11 cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Sedna - single telephone outlet - RJ11 cream
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Altira RJ45 data socket (Version 2.0)
    Description
    None
    prp.document.label.format pdf
    Size 283.9 KB
    Date 3/2/07
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4100223 : Sedna - single telephone outlet - RJ11 cream
    Description
    Sedna - single telephone outlet - RJ11 cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Sedna - single telephone outlet - RJ11 cream
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /