Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN4300260 Image

SDN4300260

Green premium brand logo
Schneider Electric SDN4300260 Image
SDN4300260
Green premium brand logo

Sedna - single data outlet - RJ45 cat.5e UTP aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Sedna
    function
    Data socket
    delivery form
    Complete product
    data connector type
    RJ45
    cover plate colour tint
    Aluminium
    Complementary
    communication network category
    5e
    socket number
    1
    connector shielding type
    UTP
    kind of terminals
    IDC
    wire structure
    Rigid
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    device mounting
    Flush
    fixing mode
    Screws or claws 51…80 mm
    height
    80 mm
    width
    85 mm
    depth
    36 mm
    depth of visual part
    14.5 mm
    net weight
    0.068 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300260 : Sedna - single data outlet - RJ45 cat.5e UTP aluminium
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP aluminium
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Data & Communication outlets in Sedna range (Version 1.0)
    Description
    Declaration of conformity - Sedna
    prp.document.label.format pdf
    Size 39.2 KB
    Date 10/17/09
    Description
    Declaration of conformity - Sedna
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300260 : Sedna - single data outlet - RJ45 cat.5e UTP aluminium
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP aluminium
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN4300260 : Sedna - single data outlet - RJ45 cat.5e UTP aluminium
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Sedna - single data outlet - RJ45 cat.5e UTP aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /