Welcome to the Schneider Electric corporate Website

Select your location

View all Sedna
Schneider Electric SDN5400170 Image
To be discontinued

SDN5400170

Schneider Electric SDN5400170 Image
To be discontinued
SDN5400170

Sedna - double loudspeaker outlet - without frame graphite

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    function
    Loudspeaker socket
    delivery form
    Without frame
    cover plate color
    Graphite
    kind of terminals
    Screwless terminals
    Complementary
    installation
    Flush
    socket number
    2
    fixing of mechanism
    Screws and claws
    terminal capacity
    1 cable(s) 1.5 mm²
    wire structure
    Rigid
    Flexible
    wire stripping length
    7 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range: 51…70 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    44.5 mm
    depth of visual part
    24.7 mm
    product weight
    0.0592 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Size pdf
    Size 19.9 MB
    Date 10/18/17
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN5400170 : Sedna - double loudspeaker outlet - without frame graphite
    Description
    Sedna - double loudspeaker outlet - without frame graphite
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Sedna - double loudspeaker outlet - without frame graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /