Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SM6-36
Schneider Electric SM62DS36I4D206CR02 Image

SM62DS36I4D206CR02

Schneider Electric SM62DS36I4D206CR02 Image
SM62DS36I4D206CR02

SM6-36 DM1A IAC16kA 1s 36kV 16kA1s 630A SEPAM 100-200ACT cubicle

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear cubicle
    SF6 gas circuit breaker
    device short name
    DM1A
    product or component type
    Circuit breaker
    isolation
    Single isolation
    internal arc protection
    16 kA 1 s
    internal arc classification
    A-FL
    network type
    AC
    cable connection
    1 x 240 mm² per phase (bottom)
    Complementary
    Rated frequency (fr)
    50/60 Hz
    Rated voltage (Ur)
    36 kV
    Rated normal current (Ir)
    630 A
    rated short-time withstand current (Ik)
    16 kA 1 s
    Rated short-duration power-frequency withstand voltage (Ud)
    50 kV 50 Hz for 1 min
    Rated lightning impulse withstand voltage (Up)
    195 kV peak
    bus rated current
    630 A
    type of operator
    CS manual disconnection
    Spring return RI type manual circuit breaker
    mechanical interlocking
    Type 50
    counting device type
    Operating counter
    protection type
    Circuit breaker
    CB name
    SF1 type 1
    CB installation
    Fixed disconnectable
    net weight
    600 kg
    height
    2250 mm
    width
    1000 mm
    depth
    1690 mm
    Environment
    standards
    IEC 62271-100
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 12.2 MB
    Date 10/3/18
    Description
    2015 edition
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20.9 MB
    Date 6/21/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 758.2 KB
    Date 5/9/17
    Size dxf
    Size 551.1 KB
    Date 5/9/17
    Size stp
    Size 1.2 MB
    Date 5/9/17
    Size dxf
    Size 683.3 KB
    Date 5/9/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 254.7 KB
    Date 9/11/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /