Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy UPS On-Line
Schneider Electric SRV3KIL Image

SRV3KIL

Schneider Electric SRV3KIL Image
SRV3KIL

APC Easy UPS On-Line Ext. Runtime SRV 3000VA 230V with External Battery Pack

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    Basic UPS signalling RS-232 cable
    CD with software
    Country-specific detachable power cord
    1 x DC cable
    User manual
    USB cable
    Physical
    cable length
    1.52 m
    colour
    Black
    depth
    42.5 cm
    height
    33.6 cm
    net weight
    45.9 kg
    width
    42.5 cm
    Input
    network frequency
    40...70 Hz
    plug standard
    IEC 60320 C14
    input voltage limits
    100...280 V adjustable (half load)
    inputvolt_other
    220 V
    240 V
    input voltage
    230 V
    Output
    rated power in W
    2400 W
    Maximum configurable power in W
    2400 W
    output frequency
    50/60 Hz +/- 3 Hz sync to mains
    outputvolt_other
    220 V
    240 V
    crest factor
    3 : 1
    UPS type
    Double conversion online
    Wave type
    Sine wave
    nb of power socket outlets
    6 IEC 60320 C13
    1 IEC 60320 C19
    bypass type
    Internal bypass (automatic and manual)
    output voltage
    230 V
    Conformance
    product certifications
    CE
    standards
    IEC 62040-1-1
    IEC 62040-1-2
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -20…50 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    50 dB
    IP degree of protection
    IP20
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    4 h
    additional information
    Configurable for 220 : 230 or 240 nominal output voltage
    liquid value
    0
    Communications & Management
    free slots
    1
    control panel
    Multifunction LCD status and control console
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rate
    600 J
    Packing Units
    Package 1 Weight
    49.8 kg
    Package 1 Height
    46.5 cm
    Package 1 width
    56.5 cm
    Package 1 Length
    56.5 cm
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    APC Easy UPS 1 Ph Online Long Model Family Overview 1-10 kVA Brochure (Version V0)
    Files in document
    Description
    Long Model Family Overview 1-10 kVA Brochure
    prp.document.label.format zip
    Size 6.2 MB
    Date 10/9/18
    Files in document
    Description
    Long Model Family Overview 1-10 kVA Brochure
    User guide
    Format
    Size
    Date
    Add to My Documents
    EASY UPS ON-LINE SRVPM1/2/3KIL-AR/BR (Version V0)
    Description
    User maniual for Easy UPS On-Line SRVPM1KIL, SRVPM1KIL-AR, SRVPM1KIL-BR, SRVPM2KIL, SRVPM2KIL-AR, SRVPM2KIL-BR, SRVPM3KIL, SRVPM3KIL-AR and SRVPM3KIL-BR 230 V
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/23/18
    Description
    User maniual for Easy UPS On-Line SRVPM1KIL, SRVPM1KIL-AR, SRVPM1KIL-BR, SRVPM2KIL, SRVPM2KIL-AR, SRVPM2KIL-BR, SRVPM3KIL, SRVPM3KIL-AR and SRVPM3KIL-BR 230 V
    Brochure
    Format
    Size
    Date
    Add to My Documents
    APC Easy UPS 1 Ph Online Consolidated Brochure (Version 1.0)
    Description
    APC Easy UPS SRV Series Brochure
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/6/20
    Description
    APC Easy UPS SRV Series Brochure
    APC Easy UPS 1 Ph Online Extended Runtime Models with accesories (Version V0)
    Description
    Easy UPS brochure with added SNMP card accesory option
    prp.document.label.format pdf
    Size 641.7 KB
    Date 1/3/20
    Description
    Easy UPS brochure with added SNMP card accesory option
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC Easy UPS SRV (Version V0)
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    prp.document.label.format pdf
    Size 274.2 KB
    Date 5/26/20
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    EMC APC EasyUPS SRVPM3KIL (Version V0)
    Description
    EN 62040-2: 2006+AC: 2006, Equate test limit with IEC 62040-2: 2016 EN 61000-3-2: 2014/ IEC 61000-3-2: 2014, EN 61000-3-3: 2013/ IEC 61000-3-3: 2013, (EN 61000-4-2: 2009/ IEC 61000-4-2: 2008, EN 61000-4-3: 2006+A2: 2010/ IEC 61000-4-3: 2010, EN 61000-4-4: 2012/ IEC 61000-4-4: 2012, EN 61000-4-5: 2014/ IEC 61000-4-5: 2014, EN 61000-4-6: 2014/ IEC 61000-4-6: 2013, EN 61000-4-8: 2010/ IEC 61000-4-8: 2009, EN 61000-4-11: 2004/ IEC 61000-4-11: 2004, EN 61000-2-2: 2002/IEC 61000-2-2: 2002)
    prp.document.label.format pdf
    Size 2.3 MB
    Date 6/5/19
    Description
    EN 62040-2: 2006+AC: 2006, Equate test limit with IEC 62040-2: 2016 EN 61000-3-2: 2014/ IEC 61000-3-2: 2014, EN 61000-3-3: 2013/ IEC 61000-3-3: 2013, (EN 61000-4-2: 2009/ IEC 61000-4-2: 2008, EN 61000-4-3: 2006+A2: 2010/ IEC 61000-4-3: 2010, EN 61000-4-4: 2012/ IEC 61000-4-4: 2012, EN 61000-4-5: 2014/ IEC 61000-4-5: 2014, EN 61000-4-6: 2014/ IEC 61000-4-6: 2013, EN 61000-4-8: 2010/ IEC 61000-4-8: 2009, EN 61000-4-11: 2004/ IEC 61000-4-11: 2004, EN 61000-2-2: 2002/IEC 61000-2-2: 2002)
    CB certificate for APC EasyUPS SRV 3KI 3KIL 230V Tower (Version V0)
    Description
    IEC 62040-1:2008 (First Edition) + Am 1:2013
    prp.document.label.format pdf
    Size 441 KB
    Date 11/30/17
    Description
    IEC 62040-1:2008 (First Edition) + Am 1:2013
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format exe
    Size 276.3 MB
    Date 11/29/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.