Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy UPS 1 Ph On-Line
Schneider Electric SRVSPM2KIL Image

SRVSPM2KIL

Schneider Electric SRVSPM2KIL Image
SRVSPM2KIL

Easy UPS 1Ph on-line SRVS extended runtime 2000 VA 230 V no battery

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Uninterruptible power supply (UPS)
    provided equipment
    1 USB software CD
    1 RS232 USB cable
    1 user manual
    mounting support
    Floor-standing
    communication port protocol
    USB
    RS232
    SmartSlot
    reset
    Automatic reset
    function available
    Intelligent charging algorithm monitors battery and AC supply
    Battery monitoring
    Audible alarm when a fault condition arises
    Energy efficiency
    Internal bypass
    With LCD display
    Optional communication kit for remote monitoring
    topology
    Double conversion online
    Complementary
    display type
    LCD display
    integrated connection type
    Serial link
    USB port
    Surge Energy
    600 J
    type of signal
    Sine wave
    protection device type
    Surge protection device (SPD)
    Miniature circuit breaker (MCB)
    protection type
    Surge arrester
    Circuit breaker
    input voltage
    230 V AC nominal mode
    220 V AC
    240 V AC
    output voltage
    230 V AC nominal mode
    220 V AC
    240 V AC
    IP degree of protection
    IP20
    transfer time
    0 s
    network frequency
    40...70 Hz
    power range
    2000 VA
    1600 W
    crest factor
    3 : 1
    electrical connection
    Input: 1 inlet IEC 320 C14
    Output: 4 outlet IEC 320 C13
    local signalling
    Alarm, distinctive for low battery
    LCD display, continuous or intermittent tone for overload
    LCD display for battery status
    cable length
    1.5 m
    efficiency
    88 %
    battery type
    Lead-acid battery
    External battery system
    Sealed rechargable
    number of batteries
    6
    charging time
    4 h
    battery voltage
    12 V
    battery capacity
    9 Ah
    battery life
    5 year(s)
    quantity per set
    Set of 1
    net weight
    7.4 kg
    height
    238 mm
    width
    145 mm
    depth
    400 mm
    Environment
    acoustic level
    < 50 dBA
    relative humidity
    0…95 %, non-condensing
    operating altitude
    0...3000 m
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -20…50 °C
    product certifications
    CE
    Contractual warranty
    Warranty
    2 years
  • View more View less

    Documents

    Language
    • All Languages12
    • English4
    • Chinese2
    • French1
    • German1
    • Italian1
    • Russian1
    • Spanish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 1/23/19
    SCHNEIDER EASY UPS ON-LINE SRVSPM1/2/3KIL (Version 0)
    Description
    User maniual for Schneider Electric Easy UPS On-Line SRVSPM1KIL, SRVSPM2KIL and SRVSPM3KIL 230 V
    Size pdf
    Size 1.1 MB
    Date 9/23/18
    Description
    User maniual for Schneider Electric Easy UPS On-Line SRVSPM1KIL, SRVSPM2KIL and SRVSPM3KIL 230 V
    Size pdf
    Size 1.5 MB
    Date 9/23/18
    Size pdf
    Size 1.1 MB
    Date 9/23/18
    Size pdf
    Size 1.1 MB
    Date 9/23/18
    Size pdf
    Size 1.1 MB
    Date 9/23/18
    Size pdf
    Size 1.1 MB
    Date 9/23/18
    Size pdf
    Size 1.3 MB
    Date 9/23/18
    Size pdf
    Size 1,022.1 KB
    Date 9/23/18
    Size pdf
    Size 1.2 MB
    Date 9/23/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 262.3 KB
    Date 11/5/18
    Description
    IEC62040-1:2008 + A1
    CE DoC Schneider EasyUPS SRVS (Version 0)
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    Size pdf
    Size 182 KB
    Date 7/25/18
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /