Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric ST943U1B Image

ST943U1B

Schneider Electric ST943U1B Image
ST943U1B

Unica extend - Schuko trailing lead - 3 gangs - with USB port - anthracite

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    product or component type
    Trailing lead
    aesthetic name
    Unica extend
    control type
    Mains switch
    number of power socket outlets
    3 square
    integrated connection type
    2 USB port 5 V DC, maximum load current: 2.4 A
    cable length
    1.5 m
    colour tint
    Anthracite
    Complementary
    [Ue] rated operational voltage
    250 V
    [In] rated current
    16 A
    outlet poles configuration
    2P + E
    outlet standard
    Schuko
    socket additional information
    Shuttered
    maximum switching capacity
    16 A
    pilot light
    ON indicator
    material
    PP (polypropylene)
    length
    254 mm
    width
    57 mm
    depth
    40.5 mm
    quantity per set
    Set of 1
    type of packing
    Blister
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DIY catalogue fixing & toole for electricians (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    prp.document.label.format pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    prp.document.label.format pdf
    Size 671.8 KB
    Date 2/19/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.7 MB
    Date 2/10/14
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/3/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 3/2/18
    prp.document.label.format pdf
    Size 923.6 KB
    Date 1/10/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ST943U1B : ST943U1B_ROHS_CHINA_DECLARATION
    Description
    ST943U1B_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/23/20
    Description
    ST943U1B_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 582.9 KB
    Date 1/25/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ST943U1B : ST943U1B_ROHS_DECLARATION
    Description
    ST943U1B_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/23/20
    Description
    ST943U1B_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /