Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SU1400RMJ Image

SU1400RMJ

Schneider Electric SU1400RMJ Image
SU1400RMJ

APC Smart-UPS 1400 RM 3U 100V (6) 5-15 RECEPTACLES

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 1400 RM 3U 100V (6) 5-15 RECEPTACLES
    Includes
    Rack Mounting brackets , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    950 Watts / 1400 VA
    Max Configurable Power (Watts)
    950 Watts / 1400 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    80 - 123 V
    Input voltage adjustable range for mains operation
    72 - 127V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC8J
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    320 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    133.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    356.0 mm
    Rack Height
    3 U
    Net Weight
    26.36 kg
    Shipping Weight
    29.1 kg
    Shipping Height
    267.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    953.0 mm
    Color
    Beige
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Online Thermal Dissipation
    135.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Japan 100 V (Manual) (Version 0)
    Description
    Smart-UPS 100 V Installation and Operations Manual for Japanese Models 500J - 3000RMJ
    Size pdf
    Size 923.7 KB
    Date 3/29/99
    Description
    Smart-UPS 100 V Installation and Operations Manual for Japanese Models 500J - 3000RMJ
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Listed for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    Description
    UL Listed for PowerStack,Smart-UPS RM,Smart-UPS and complies to UL 1778
    Size zip
    Size 262.9 KB
    Date 6/22/00
    Description
    UL Listed for PowerStack,Smart-UPS RM,Smart-UPS and complies to UL 1778
    VCCI for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    Description
    VCCI for PowerStack,Smart-UPS RM,Smart-UPS and complies to VCCI Class A ITE emisions requirement
    Size zip
    Size 204.3 KB
    Date 10/16/97
    Description
    VCCI for PowerStack,Smart-UPS RM,Smart-UPS and complies to VCCI Class A ITE emisions requirement
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /