Welcome to the Schneider Electric corporate Website

Select your location

View all Global Deployment
Schneider Electric SU700X167 Image

SU700X167

Schneider Electric SU700X167 Image
SU700X167

APC Smart-UPS 700VA w/Auto Select Input Voltage 120V/230V In 120V Out

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 700VA w/Auto Select Input Voltage 120V/230V In 120V Out
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually Ships within 4 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    450 Watts / 700 VA
    Max Configurable Power (Watts)
    450 Watts / 700 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Crest Factor
    --
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    British BS1363A , Italian CEI 23-16 , NEMA 5-15P , Schuko CEE 7/7P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    187 - 242 (220V) V , 92 - 147 V
    Input voltage adjustable range for mains operation
    --V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC6
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    216.0 mm
    Maximum Width
    170.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    24.09 kg
    Shipping Weight
    26.36 kg
    Shipping Height
    387.0 mm
    Shipping Width
    320.0 mm
    Shipping Depth
    591.0 mm
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    135.000 BTU/hr
    Protection Class
    --
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , TAA compliance , UL 1778
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Equipment protection policy
    --
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 73.1 KB
    Date 5/29/18
    Description
    CSA Approval to CSA C22 107.1
    UL Listed (Version 0)
    Description
    UL Listed and complies to UL 1778
    Size zip
    Size 262.9 KB
    Date 12/3/01
    Description
    UL Listed and complies to UL 1778
    FCC Certified,UL Listed,EMC Electromagnetic Compatibility (Version 0)
    Description
    FCC Certified,UL Listed,EMC Electromagnetic Compatibility and complies to UL 1778,EN 50091-2 EMC,FCC part 15
    Size zip
    Size 852.3 KB
    Date 6/5/00
    Description
    FCC Certified,UL Listed,EMC Electromagnetic Compatibility and complies to UL 1778,EN 50091-2 EMC,FCC part 15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /