Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS
Schneider Electric SUA1000UXICH Image

SUA1000UXICH

Schneider Electric SUA1000UXICH Image
SUA1000UXICH

APC Smart-UPS XL 1000VA USB & Serial 230V No Battery For China

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS XL 1000VA USB & Serial 230V No Battery For China
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    800 Watts / 1000 VA
    Max Configurable Power (Watts)
    800 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Cord Length
    1.83 meters
    Input voltage range for main operations
    160 - 285 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    216.0 mm
    Maximum Width
    170.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    12.91 kg
    Shipping Weight
    15.0 kg
    Shipping Height
    381.0 mm
    Shipping Width
    330.0 mm
    Shipping Depth
    584.0 mm
    Color
    Black
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    42.000 dB
    Online Thermal Dissipation
    120.000 BTU/hr
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages14
    • English4
    • Chinese3
    • French1
    • German1
    • Italian1
    • Polish1
    • Portuguese1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS 1000/1500 100/120/230V; 750/1000XL 120/230V Tower (Version V3)
    Description
    User Manual for Smart-UPS 1000/1500 100/120/230V; 750/1000XL 120/230V Tower
    prp.document.label.format pdf
    Size 328.6 KB
    Date 6/8/17
    Description
    User Manual for Smart-UPS 1000/1500 100/120/230V; 750/1000XL 120/230V Tower
    Smart-UPS (Sheet) (Version V0)
    Description
    Safety
    prp.document.label.format pdf
    Size 191.3 KB
    Date 6/29/04
    Description
    Safety
    prp.document.label.format pdf
    Size 898.5 KB
    Date 6/8/17
    prp.document.label.format pdf
    Size 697.6 KB
    Date 6/8/17
    prp.document.label.format pdf
    Size 278.7 KB
    Date 6/29/04
    prp.document.label.format pdf
    Size 709 KB
    Date 6/8/17
    prp.document.label.format pdf
    Size 735.7 KB
    Date 6/8/17
    prp.document.label.format pdf
    Size 627.3 KB
    Date 6/8/17
    prp.document.label.format pdf
    Size 770 KB
    Date 6/8/17
    prp.document.label.format pdf
    Size 644.3 KB
    Date 6/8/17
    prp.document.label.format pdf
    Size 775.5 KB
    Date 6/8/17
    prp.document.label.format pdf
    Size 705.6 KB
    Date 6/8/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS Less than 1500 VA (Version V1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
    prp.document.label.format pdf
    Size 421.7 KB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500) (Version V1)
    Files in document
    pdf
    444.7 KB
    pdf
    444.7 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
    prp.document.label.format zip
    Size 889.4 KB
    Date 9/17/12
    Files in document
    pdf
    444.7 KB
    pdf
    444.7 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.