Welcome to the Schneider Electric corporate Website

Select your location

View all Smart-UPS
Schneider Electric SUA3000RM2U-BR Image

SUA3000RM2U-BR

Schneider Electric SUA3000RM2U-BR Image
SUA3000RM2U-BR

APC Smart-UPS 3000VA USB & Serial RM 2U Brazil 120V

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 3000VA USB & Serial RM 2U Brazil 120V
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil
    Output
    Output Power Capacity
    2700 Watts / 3000 VA
    Max Configurable Power (Watts)
    2700 Watts / 3000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (4) NBR 14136 (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA L5-30P
    Cord Length
    2.44 meters
    Input voltage range for main operations
    82 - 144 V
    Input voltage adjustable range for mains operation
    75 - 154V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC43
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    660.0 mm
    Rack Height
    2 U
    Net Weight
    43.64 kg
    Shipping Weight
    56.82 kg
    Shipping Height
    254.0 mm
    Shipping Width
    622.0 mm
    Shipping Depth
    980.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    47.000 dB
    Online Thermal Dissipation
    400.000 BTU/hr
    Protection Class
    --
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages17
    • English4
    • Chinese2
    • Danish1
    • Dutch1
    • Finnish1
    • French1
    • German1
    • Italian1
    • Norwegian1
    • Polish1
    • Russian1
    • Spanish1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 1.1)
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    Size pdf
    Size 46.8 KB
    Date 2/1/17
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    Smart-UPS SUA3000RM2U-BR 120 VAC (Version 0)
    Description
    User manual for Smart-UPS SUA3000RM2U-BR 120 VAC for Brazil
    Size pdf
    Size 519.2 KB
    Date 11/1/10
    Description
    User manual for Smart-UPS SUA3000RM2U-BR 120 VAC for Brazil
    安全指南:Smart-UPS RT/硬接线/超过1.5kVA (Version 1.1)
    Description
    硬接线/超过150kVA的Smart-UPS RT安全指南
    Size pdf
    Size 462.4 KB
    Date 2/1/17
    Description
    硬接线/超过150kVA的Smart-UPS RT安全指南
    Size pdf
    Size 486.5 KB
    Date 2/1/17
    Size pdf
    Size 379.3 KB
    Date 2/1/17
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA (Version 1.1)
    Description
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA
    Size pdf
    Size 379.9 KB
    Date 2/1/17
    Description
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA
    Size pdf
    Size 167.2 KB
    Date 2/1/17
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA (Version 1.1)
    Description
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA
    Size pdf
    Size 379.6 KB
    Date 2/1/17
    Description
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA (Version 1.1)
    Description
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA
    Size pdf
    Size 384.5 KB
    Date 2/1/17
    Description
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA (Version 1.1)
    Description
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA
    Size pdf
    Size 376.9 KB
    Date 2/1/17
    Description
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA
    Size pdf
    Size 377.2 KB
    Date 2/1/17
    Size pdf
    Size 179.1 KB
    Date 2/1/17
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT / с неразъемным подключением к электросети /мощностью свыше 1,5 кВА (Version 1.1)
    Description
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT/ с неразъемным подключением к электросети /мощностью свыше 1,5 кВА
    Size pdf
    Size 184.5 KB
    Date 2/1/17
    Description
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT/ с неразъемным подключением к электросети /мощностью свыше 1,5 кВА
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA (Version 1.1)
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    Size pdf
    Size 126 KB
    Date 2/1/17
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA (Version 1.1)
    Description
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA
    Size pdf
    Size 124.3 KB
    Date 2/1/17
    Description
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    Size pdf
    Size 431.3 KB
    Date 9/14/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version 1)
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
    Size zip
    Size 787.8 KB
    Date 9/14/12
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.