Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SUA500JB Image

SUA500JB

Schneider Electric SUA500JB Image
SUA500JB

APC Smart-UPS 500VA USB & Serial 100V Black

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 500VA USB & Serial 100V Black
    Includes
    Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    360 Watts / 500 VA
    Max Configurable Power (Watts)
    360 Watts / 500 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Maximum Input Current
    6 A
    Input Breaker Capacity
    10 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC48L
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    --
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    540 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    162.0 mm
    Maximum Width
    140.0 mm
    Maximum Depth
    358.0 mm
    Net Weight
    12.5 kg
    Shipping Weight
    14.0 kg
    Shipping Height
    279.0 mm
    Shipping Width
    273.0 mm
    Shipping Depth
    495.0 mm
    Color
    Black
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    70.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , UL Listed , VCCI
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages13
    • English5
    • Chinese2
    • French1
    • German1
    • Italian1
    • Polish1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SMART-UPS SUA 500 VA 100 Vac, 750 VA 100-230 Vac Tower (Version 3)
    Description
    User Manual for Smart-UPS SUA 500VA 100Vac, 500/750VA 100/120/230V Tower
    Size pdf
    Size 385.5 KB
    Date 5/26/15
    Description
    User Manual for Smart-UPS SUA 500VA 100Vac, 500/750VA 100/120/230V Tower
    Size pdf
    Size 1 MB
    Date 5/26/15
    Size pdf
    Size 1.2 MB
    Date 5/26/15
    Size pdf
    Size 991.5 KB
    Date 5/26/15
    Size pdf
    Size 1.1 MB
    Date 5/26/15
    Size pdf
    Size 976 KB
    Date 5/26/15
    Size pdf
    Size 1.1 MB
    Date 5/26/15
    Size pdf
    Size 1 MB
    Date 5/26/15
    Size pdf
    Size 981.9 KB
    Date 5/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    WEEE Disassembly & Recycling Guidance (Version 0)
    Description
    WEEE Disassembly & Recycling Guidance for SUA500 to SUA3000
    Size pdf
    Size 143.4 KB
    Date 2/27/08
    Description
    WEEE Disassembly & Recycling Guidance for SUA500 to SUA3000
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS Less than 1500 VA (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
    Size pdf
    Size 421.7 KB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500) (Version 1)
    Files in document
    pdf
    444.7 KB
    pdf
    444.7 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
    Size zip
    Size 889.4 KB
    Date 9/17/12
    Files in document
    pdf
    444.7 KB
    pdf
    444.7 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /