Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SUA500XLJ Image

SUA500XLJ

Schneider Electric SUA500XLJ Image
SUA500XLJ

APC Smart-UPS 500VA XL 100V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 500VA XL 100V
    Includes
    Installation manual in Japanese , Parallel communication cable , USB cable , User Guide in Japanese
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    500 Watts / 500 VA
    Max Configurable Power (Watts)
    500 Watts / 500 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (8) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage adjustable range for mains operation
    75 - 154V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC7
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    459 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    216.0 mm
    Maximum Width
    170.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    25.0 kg
    Shipping Weight
    28.18 kg
    Shipping Height
    387.0 mm
    Shipping Width
    320.0 mm
    Shipping Depth
    591.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    42.000 dB
    Online Thermal Dissipation
    100.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI Class A
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS SUA500XLJ 100 Vac (Version 0)
    Description
    User manual for Smart-UPS SUA500XLJ 100 Vac Tower
    Size pdf
    Size 318.1 KB
    Date 4/28/11
    Description
    User manual for Smart-UPS SUA500XLJ 100 Vac Tower
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate for Smart-UPS XL Japan (Version 0)
    Description
    UL1778 for Smart-UPS SUA500XLJ
    Size pdf
    Size 135.7 KB
    Date 6/16/11
    Description
    UL1778 for Smart-UPS SUA500XLJ
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS Less than 1500 VA (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
    Size pdf
    Size 421.7 KB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500) (Version 1)
    Files in document
    pdf
    444.7 KB
    pdf
    444.7 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
    Size zip
    Size 889.4 KB
    Date 9/17/12
    Files in document
    pdf
    444.7 KB
    pdf
    444.7 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /