Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SURT10000XLJ-2TF4 Image

SURT10000XLJ-2TF4

Schneider Electric SURT10000XLJ-2TF4 Image
SURT10000XLJ-2TF4

APC Smart-UPS RT 10,000VA 200V w/ (2) 200 to 100V Step-Down Transformers

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 10,000VA 200V w/ (2) 200 to 100V Step-Down Transformers
    Includes
    CD with software , Documentation CD , User Guide in Japanese , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    100V , 200V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (16) NEMA 5-20R (Battery Backup) , (2) NEMA L6-30R (Battery Backup) , (4) NEMA L5-20R (Battery Backup) , (4) NEMA L6-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    200V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 280 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2.2 hour(s)
    Replacement Battery
    RBC44J
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    522.0 mm
    Maximum Depth
    663.0 mm
    Rack Height
    12 U
    Net Weight
    224.55 kg
    Shipping Weight
    256.36 kg
    Shipping Height
    1247.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    991.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    2216.000 BTU/hr
    Conformance
    Approvals
    FCC Part 15 Class A , UL 1778 , VCCI
    Standard warranty
    2 years repair or replace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /