Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS On-Line
Schneider Electric SURT20KRMXLI-CC Image

SURT20KRMXLI-CC

Schneider Electric SURT20KRMXLI-CC Image
SURT20KRMXLI-CC

APC Smart-UPS RT 20kVA RM 230V Harsh Environment

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 20kVA RM 230V Harsh Environment
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    16.0 KW / 20.0 kVA
    Max Configurable Power (Watts)
    16.0 KW / 20.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 400 or 415V 3 Phase nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220, 240, 400, 415V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C19 (Battery Backup)
    Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
    Bypass
    Built-in Static Bypass , Internal Bypass (Automatic and Manual) , Optional External Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G) , Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    220 , 240 , 400 , 415
    Maximum Input Current
    115 A
    Input Breaker Capacity
    125 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2.2 hour(s)
    Replacement Battery
    RBC44
    RBC Quantity
    4
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    533.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    773.0 mm
    Rack Height
    12 U
    Net Weight
    247.73 kg
    Shipping Weight
    259.09 kg
    Shipping Height
    990.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    1003.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    59.000 dB
    Online Thermal Dissipation
    3770.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    EN/IEC 62040-1-1 , EN/IEC 62040-2 , VDE
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum EPO SURT14K/15/18K/20K (Version 0)
    Description
    Manual ADDENDUM EPO SURT14K/15/18K/20K
    prp.document.label.format pdf
    Size 123.5 KB
    Date 2/6/18
    Description
    Manual ADDENDUM EPO SURT14K/15/18K/20K
    Output Hardwire Kit Smart-UPS Online 15/20 kVA 230 Vac Stack/Rack-Mount 6U (Version 0)
    Description
    Output Hardwire Kit for Smart-UPS Online 15/20 kVA 230 Vac Stack/Rack-Mount 6U
    prp.document.label.format pdf
    Size 390.9 KB
    Date 8/18/11
    Description
    Output Hardwire Kit for Smart-UPS Online 15/20 kVA 230 Vac Stack/Rack-Mount 6U
    Input Hardwire Kit Smart-UPS Online 15/20 kVA 230 Vac Stack/Rack-Mount 6U (Version 0)
    Description
    Input Hardwire Kit for Smart-UPS Online 1500/2000 VA 230 Vac Stack/Rack-Mount 6U
    prp.document.label.format pdf
    Size 353.8 KB
    Date 8/18/11
    Description
    Input Hardwire Kit for Smart-UPS Online 1500/2000 VA 230 Vac Stack/Rack-Mount 6U
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Declaration of Conformity for Uninterruptible Power Supply (Smart-UPS On-Line SURT 8/10/15/20 kVA (Version 6)
    Description
    Declaration of Conformity for Uninterruptible Power Supply (Smart-UPS On-Line SURT 8/10/15/20 kVA)
    prp.document.label.format pdf
    Size 17.8 KB
    Date 4/2/13
    Description
    Declaration of Conformity for Uninterruptible Power Supply (Smart-UPS On-Line SURT 8/10/15/20 kVA)
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Online Product Range
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Online Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
    prp.document.label.format zip
    Size 2.2 MB
    Date 9/17/12
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
    Warranty
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Warranty Registration Card - International (Version 1)
    Description
    Warranty Registration Card
    prp.document.label.format pdf
    Size 114.4 KB
    Date 9/20/11
    Description
    Warranty Registration Card
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.