Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS On-Line
Schneider Electric SURT3000UXI Image

SURT3000UXI

Schneider Electric SURT3000UXI Image
SURT3000UXI

APC Smart-UPS RT 3000VA 230V No Batteries

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 3000VA 230V No Batteries
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    2100 Watts / 3000 VA
    Max Configurable Power (Watts)
    2100 Watts / 3000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC 320 C19 (Battery Backup) , (3) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    IEC-320 C20
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Battery Slots Empty
    2
    Communications & Management
    Interface Port(s)
    DB-25 RS-232 , Smart-Slot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    130.0 mm
    Maximum Depth
    660.0 mm
    Rack Height
    3 U
    Net Weight
    36.36 kg
    Shipping Weight
    45.46 kg
    Shipping Height
    347.0 mm
    Shipping Width
    603.0 mm
    Shipping Depth
    980.0 mm
    Color
    Black
    Units per Pallet
    6.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    655.000 BTU/hr
    Conformance
    Approvals
    BSMI , C-tick , CE , CSA , EN 50091-1 , EN 50091-2 , EN 55022 Class A , EN 60950 , EN 61000-3-2 , GOST , JEON , UL 1778 , VCCI , VDE
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Chinese1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS RT 220/230/240 V 3/5/6 kVA TWR/RM3U UXI/UXICH (Version 2)
    Description
    User manual for Smart-UPS RT 220/230/240 V 3/5/6 kVA TWR/RM3U UXI/UXICH
    prp.document.label.format pdf
    Size 299.1 KB
    Date 6/11/12
    Description
    User manual for Smart-UPS RT 220/230/240 V 3/5/6 kVA TWR/RM3U UXI/UXICH
    Addendum SURT/SURTD UXI/XLI-CC Regulatory Non-Compliance (Version 0)
    Description
    Addendum SURT/SURTD UXI/XLI-CC Regulatory Non-Compliance
    prp.document.label.format pdf
    Size 17 KB
    Date 4/28/10
    Description
    Addendum SURT/SURTD UXI/XLI-CC Regulatory Non-Compliance
    Smart-UPS RT 220/230/240V 3/5/6kVA TWR/RM3U UXI/UXICH (Version 2)
    Description
    Smart-UPS RT 220/230/240V 3/5/6kVA TWR/RM3U UXI/UXICH用户手册
    prp.document.label.format pdf
    Size 539.8 KB
    Date 6/11/12
    Description
    Smart-UPS RT 220/230/240V 3/5/6kVA TWR/RM3U UXI/UXICH用户手册
    Certificate
    Format
    Size
    Date
    Add to My Documents
    KCC Certificate for SURTD2200, SURT3000 and SURTD3000 (Version 0)
    Description
    This is the Korean certificate for the 2.2kVA and 3kVA Smart-UPS Online
    prp.document.label.format pdf
    Size 694.1 KB
    Date 12/11/12
    Description
    This is the Korean certificate for the 2.2kVA and 3kVA Smart-UPS Online
    CSA certificate for SURT3000, 5000 and 6000 family (Version 0)
    Description
    SKUs include SURT3000XLI,SURTD3000XLI,SURT3000XLT,SURTD3000XLT,SURT5000XLI,SURTD5000XLI,SURT5000XLIX438,SURT5000XLT,SURTD5000XLI,SURT5000XLJ,SURTD5000XLJ,SURT3000UXI,SURTD3000UXI,SURT5000UXI, SURTD5000UXI,SURT3000XLIX322,SURT6000XLI,RWRTD5000XLU,RWRT5000XLU, SURT6000XLIX547
    prp.document.label.format pdf
    Size 69.8 KB
    Date 9/14/10
    Description
    SKUs include SURT3000XLI,SURTD3000XLI,SURT3000XLT,SURTD3000XLT,SURT5000XLI,SURTD5000XLI,SURT5000XLIX438,SURT5000XLT,SURTD5000XLI,SURT5000XLJ,SURTD5000XLJ,SURT3000UXI,SURTD3000UXI,SURT5000UXI, SURTD5000UXI,SURT3000XLIX322,SURT6000XLI,RWRTD5000XLU,RWRT5000XLU, SURT6000XLIX547
    CE Declaration of Conformity SURT3/5/6 kVA TWR/RM3U XLI/UXI (Version 1)
    Description
    CE Declaration of Conformity SURT3/5/6 kVA TWR/RM3U XLI/UXI
    prp.document.label.format pdf
    Size 76 KB
    Date 3/12/09
    Description
    CE Declaration of Conformity SURT3/5/6 kVA TWR/RM3U XLI/UXI
    prp.document.label.format pdf
    Size 140.9 KB
    Date 10/23/06
    VDE GS Mark (Version 0)
    Description
    VDE GS Mark and complies to EN 60950:1992+A1+A2+A3+A4+A11,EN60950: 2000,EN60950:1998,IEC 950
    prp.document.label.format zip
    Size 417.6 KB
    Date 7/22/03
    Description
    VDE GS Mark and complies to EN 60950:1992+A1+A2+A3+A4+A11,EN60950: 2000,EN60950:1998,IEC 950
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.