Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS VT
Schneider Electric SUVT10KF2B2 Image

SUVT10KF2B2

Schneider Electric SUVT10KF2B2 Image
SUVT10KF2B2

APC Smart-UPS VT 10kVA 208V w/2 Batt. Modules

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS VT 10kVA 208V w/2 Batt. Modules
    Includes
    Battery modules ship installed , Bolt down brackets , CD with software , Installation guide , Power modules ship installed , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    208 3PH
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
    Crest Factor
    Unlimited
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (1) Screw Terminals (Battery Backup)
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Nominal Input Voltage
    208 3PH
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    160 - 240 V
    Input voltage adjustable range for mains operation
    --V
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    2
    Typical recharge time
    7 hour(s)
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1499.0 mm
    Maximum Width
    356.0 mm
    Maximum Depth
    925.0 mm
    Net Weight
    396.82 kg
    Shipping Weight
    427.73 kg
    Shipping Height
    1643.0 mm
    Shipping Width
    650.0 mm
    Shipping Depth
    1062.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -50 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    64.000 dB
    Online Thermal Dissipation
    2054.000 BTU/hr
    Protection Class
    NEMA 1
    Conformance
    Approvals
    ISO 14001 , ISO 9001 , UL 1778 , cUL Listed
    Standard warranty
    1 year repair or replace
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    MGE Galaxy 3500, MGE Galaxy 300 and Smart-UPS VT Earthing Principles (Version 0)
    Description
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    Size pdf
    Size 2.2 MB
    Date 9/26/14
    Description
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    Schneider Electric Important Safety Instructions (Version 0)
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    Size pdf
    Size 1.1 MB
    Date 6/6/14
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS VT 10-30 kVA 208 V Technical Specifications (Version 0)
    Description
    Providing information on technical data, facility planning, drawings, and options
    Size pdf
    Size 3 MB
    Date 4/2/12
    Description
    Providing information on technical data, facility planning, drawings, and options
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Office of Statewide Health Planning and Development (OSHPD) Preapproval Galaxy 3500 and SUVT (Version 1)
    Files in document
    Description
    Seismic Test and preapproval of Galaxy 3500 and SUVT three phase UPS
    Size zip
    Size 7.9 MB
    Date 10/11/17
    Files in document
    Description
    Seismic Test and preapproval of Galaxy 3500 and SUVT three phase UPS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /