Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon M258
Schneider Electric TM258LF42DTS0 Image
Restricted Sales for Services

TM258LF42DTS0

Green premium brand logo
Schneider Electric TM258LF42DTS0 Image
Restricted Sales for Services
TM258LF42DTS0
Green premium brand logo

compact base M258 - 42 I/O - 24 V DC - CANopen - solution

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon M258
    product or component type
    Logic controller
    product specific application
    For solutions
    software function
    Applicatives functions blocks
    discrete I/O number
    42
    discrete output number
    12 output
    4 fast output
    Complementary
    discrete input number
    10 for fast input
    12 for input
    4 for regular input
    discrete input logic
    Sink for fast input
    Sink for regular input
    Source for input
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    >= 15 V for fast input
    >= 15 V for fast output
    >= 15 V for regular input
    voltage state 0 guaranteed
    <= 5 V for fast input
    <= 5 V for fast output
    <= 5 V for regular input
    discrete input current
    4 mA for fast input
    4 mA for regular input
    input impedance
    6 kOhm for fast input
    6 kOhm for regular input
    configurable filtering time
    0 ms for fast input/regular input and fast output
    1.5 ms for fast input/regular input and fast output
    12 ms for fast input/regular input and fast output
    4 ms for fast input/regular input and fast output
    anti bounce filtering
    2 µs...4 ms configurable fast input/regular input and fast output
    maximum cable distance between devices
    <30 m for fast input
    <30 m for fast output
    <30 m for regular input
    isolation between channels and internal logic
    500 Vrms AC
    isolation between channels
    None
    discrete output logic
    Source
    discrete output voltage
    24 V DC
    output voltage limits
    19.2...28.8 V
    discrete output current
    4 mA for fast output
    [Us] rated supply voltage
    24 V DC for embedded expert modules power
    24 V DC for I/O power segment
    24 V DC for main supply
    supply voltage limits
    20.4…28.8 V
    [In] rated current
    0.04 A for embedded expert modules power
    10 A for I/O power segment
    0.26 A for main supply
    peak current
    100 kA (duration = <= 70 s) for main supply
    25 kA (duration = <= 500 s) for I/O power segment
    50 kA (duration = <= 150 s) for embedded expert modules power
    1.2 A (duration = > 70 s) for main supply
    maximum power consumption in W
    13.03 W
    execution time per instruction
    22 ns Boolean
    memory description
    Flash 128 MB
    Internal RAM 64 MB
    realtime clock
    Without any user calibration clock, clock drift < 30 s/month at 25 °C
    With user calibration clock, clock drift <= 6 s/month
    data backed up
    Variables of type retain and retain persistent CR2477M Renata, 1.5 years autonomy
    integrated connection type
    1 isolated serial link with female RJ45 connectorModbus with master/slave RTU/ASCII or character mode ASCII, physical interface: RS232/RS485, transmission rate: 300...115200 bps
    1 isolated serial link with female RJ45 connectorEthernet Modbus TCP/IP with slave, physical interface: 10BASE-T/100BASE-TX
    1 isolated serial link with mini B USB connector, transmission rate: 480 Mbit/s
    1 isolated serial link with USB type A connector, transmission rate: 480 Mbit/s
    1 CANopen with male SUB-D 9 connectorCANopen with master
    transmission rate
    125 kbit/s for bus length of 500 m for CANopen
    250 kbit/s for bus length of 250 m for CANopen
    50 kbit/s for bus length of 1000 m for CANopen
    500 kbit/s for bus length of 100 m for CANopen
    10 kbit/s for bus length of 5000 m for CANopen
    1000 kbit/s for bus length of 4 m for CANopen
    20 kbit/s for bus length of 2500 m for CANopen
    800 kbit/s for bus length of 25 m for CANopen
    counting input number
    8 counting input(s) at 200 kHz
    local signalling
    1 LED per channel for I/O state
    1 LED for CAN0 STS
    1 LED for MBS COM
    1 LED green/red for APP0
    1 LED green/red for APP1
    1 LED green/red for Eth NS (Ethernet network status)
    1 LED green/red for Eth ST (Ethernet status)
    1 LED green/red for RUN/MS (module status)
    1 LED green/red for USB host
    1 LED green/yellow for Eth LA (Ethernet activity)
    1 LED red for BATT (battery status)
    marking
    CE
    mounting support
    Symmetrical DIN rail
    width
    175 mm
    height
    99 mm
    depth
    85 mm
    net weight
    0.55 kg
    Environment
    standards
    IEC 61131-2
    CSA C22.2 No 142
    UL 508
    CSA C22.2 No 213
    product certifications
    CULus
    CSA
    GOST-R
    C-Tick
    ambient air temperature for operation
    0…55 °C without (horizontal installation)
    0…60 °C with derating factor (horizontal installation)
    0…50 °C (vertical installation)
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    1 kV (shielded cable) conforming to EN/IEC 61000-4-4
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    surge withstand
    0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1 kV common mode conforming to EN/IEC 61000-4-5
    disturbance radiated/conducted
    CISPR 11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages21
    • English11
    • Chinese6
    • French6
    • German6
    • Italian6
    • Spanish6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M258 Logic Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon M258 Logic Controller.
    prp.document.label.format pdf
    Size 8.1 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M258 Logic Controller.
    SoMachine Compatibility and Migration, User Guide (Version 06)
    Description
    This document provides information to help you maintain the compatibility of your SoMachine application, project, device firmware, Vijeo-Designer application, device description, and other aspects of your installation, when migrating to more advanced versions of SoMachine and its supporting libraries and software.
    prp.document.label.format pdf
    Size 560.2 KB
    Date 1/2/18
    Description
    This document provides information to help you maintain the compatibility of your SoMachine application, project, device firmware, Vijeo-Designer application, device description, and other aspects of your installation, when migrating to more advanced versions of SoMachine and its supporting libraries and software.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 654.1 KB
    Date 2/1/18
    prp.document.label.format pdf
    Size 8.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 587.2 KB
    Date 2/1/18
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 588.7 KB
    Date 2/1/18
    prp.document.label.format pdf
    Size 8.7 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 574.3 KB
    Date 2/1/18
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 572.4 KB
    Date 2/1/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.8 KB
    Date 6/18/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM258LF42DTS0 : TM258LF42DTS0_ROHS_CHINA_DECLARATION
    Description
    TM258LF42DTS0_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TM258LF42DTS0_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 7/28/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 691.5 KB
    Date 1/1/17
    prp.document.label.format pdf
    Size 173.6 KB
    Date 12/1/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM258LF42DTS0 : TM258LF42DTS0_ROHS_DECLARATION
    Description
    TM258LF42DTS0_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TM258LF42DTS0_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 562.5 KB
    Date 6/19/18
    prp.document.label.format pdf
    Size 232.5 KB
    Date 4/23/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM258LF42DTS0 : TM258LF42DTS0_REACH_DECLARATION
    Description
    TM258LF42DTS0_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TM258LF42DTS0_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.