Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon TM5 IP20 modular I/O system
Schneider Electric TM5SDO16T Image

TM5SDO16T

Green premium brand logo
Schneider Electric TM5SDO16T Image
TM5SDO16T
Green premium brand logo

digital output module - 16O - 24V DC - 0,5A - 1 wire

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM5
    product or component type
    Discrete output module
    discrete output number
    16
    discrete output type
    Transistor
    Complementary
    range compatibility
    Modicon LMC058
    PacDrive LMC motion controller
    Modicon M258
    product compatibility
    PacDrive LMC Pro
    Motion controller
    PacDrive LMC Pro 2
    PacDrive LMC Eco
    Logic controller
    output voltage
    24 V DC
    output voltage limits
    20.4...28.8 V
    discrete output logic
    Source
    current per channel
    0.5 A
    maximum current per output common
    8 A
    colour
    White
    peak output current
    3 A
    switching frequency
    <= 500 Hz resistive load
    response time
    <= 300 µs from state 0 to state 1 for output
    <= 300 µs from state 1 to state 0 for output
    maximum leakage current
    5 µA when switched off
    protection type
    Reverse polarity protection
    Overload protection
    Short-circuit protection
    isolation
    No insulation between channels
    500 Vrms AC insulation between channel and bus
    maximum voltage drop
    <2 V at 500 mA for sensor supply
    <0.1 V at 500 mA for output
    maximum supply current for sensors
    500 mA
    current consumption
    56 mA at 5 V DC bus
    40 mA at 24 V DC input/output
    local signalling
    1 LED green/red for power supply
    16 LEDs yellow for output status
    electrical connection
    1 wire
    marking
    CE
    net weight
    0.025 kg
    Environment
    standards
    IEC 61131-2
    UL 508
    CSA C22.2 No 213
    CSA C22.2 No 142
    product certifications
    CSA
    CULus
    C-Tick
    GOST-R
    ambient air temperature for operation
    -10…55 °C without derating (horizontal installation)
    -10…60 °C with derating factor (horizontal installation)
    -10…50 °C (vertical installation)
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    electromagnetic compatibility
    Electrostatic discharge immunity test, 4 kV on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test, 8 kV in air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test, 1 kV I/O conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 2 kV power lines conforming to EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV common mode conforming to EN/IEC 61000-4-5
    Conducted RF disturbances conforming to EN/IEC 61000-4-6
    Conducted and radiated emissions conforming to CISPR 11
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    40 g
    Package 1 Height
    2 cm
    Package 1 width
    6 cm
    Package 1 Length
    10.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • All Languages26
    • English15
    • Chinese6
    • French7
    • German6
    • Italian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7 MB
    Date 8/5/20
    prp.document.label.format pdf
    Size 6.9 MB
    Date 8/5/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 - Digital I/O Modules - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 5/1/19
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    Modicon TM5 Digital I/O Modules, Hardware Guide (Version 08)
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 4/1/18
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    prp.document.label.format pdf
    Size 9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    prp.document.label.format pdf
    Size 8 MB
    Date 10/1/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.8 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 4.2 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.8 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 4.1 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 3.6 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 4.2 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 3.6 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 4.2 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 3.5 MB
    Date 4/1/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.8 KB
    Date 6/18/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    TM5SMM6D2L / TM5SD.16. Digital / Analog Mixed I/O Electronic Module, Instruction Sheet (Version 03)
    Description
    This bulletin contains installation diagrams for the TM5SMM6D2L/TM5SD.16. digital/analog mixed input/output electronic module.
    prp.document.label.format pdf
    Size 697.4 KB
    Date 1/1/15
    Description
    This bulletin contains installation diagrams for the TM5SMM6D2L/TM5SD.16. digital/analog mixed input/output electronic module.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM5SDO16T : TM5SDO16T_ROHS_CHINA_DECLARATION
    Description
    TM5SDO16T_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    TM5SDO16T_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/12/17
    prp.document.label.format pdf
    Size 2 MB
    Date 7/28/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 156.9 KB
    Date 7/1/16
    prp.document.label.format pdf
    Size 173.5 KB
    Date 6/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM5SDO16T : TM5SDO16T_ROHS_DECLARATION
    Description
    TM5SDO16T_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    TM5SDO16T_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 524.9 KB
    Date 10/1/16
    prp.document.label.format pdf
    Size 600.6 KB
    Date 9/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    TM5 Slice
    Dimensions



  • Mounting and Clearance

    TM5 System
    Spacing Requirements


    Mounting on a DIN Rail



  • Connections and Schema

    TM5 System Wiring Recommendations
    Wire Sizes to Use with the Removable Spring Terminal Blocks



    Electronic Module 16DO 24 Vdc Tr 0.5 A 1 Wire
    Wiring Diagrams


    (1)
    Internal electronics
    (2)
    24 Vdc I/O power segment integrated into the bus bases
    (3)
    Inductive load protection
    (4)
    2-wire load
    (5)
    0 Vdc I/O power by external connection