Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys island
Schneider Electric TPRBCEIP Image

TPRBCEIP

Green premium brand logo
Schneider Electric TPRBCEIP Image
TPRBCEIP
Green premium brand logo

Bus coupler, TeSys island, Ethernet switch (EtherNet IP / Modbus TCP)

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys island
    device short name
    TPRBC
    product or component type
    Bus coupler
    communication port protocol
    Ethernet/IP
    Modbus TCP
    device presentation
    Point of connection between a group of starters and an automation controller
    Management of the complete island up to 20 modules
    function available
    Full integration with SoMove/MachineExpert for the programming of the island
    One single 24V DC power supply for the complete island
    Two fieldbus ports for communication with an automation controller
    One service port with an embedded webserver for maintenance
    product compatibility
    TPRST motor starter
    TPRSS SIL motor starter
    TPRPM power module
    TPRSM SIL interface module
    TPRVM voltage interface module
    TPRAN analog IO module
    TPRDG digital IO module
    integrated connection type
    2 shielded RJ45, connector female for protocol Ethernet IP/Modbus TCP 10/100BASE-T, fieldbus port
    1 shielded RJ45, connector female for protocol Ethernet/IP, service port
    1 micro SD card port
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet
    communication service
    Ethernet/IP adapter
    Modbus TCP server
    DHCP client
    BOOTP client
    SNMP client
    SNTP client
    Auto MDI/MDX function
    local signalling
    1 LED (green/yellow)PWR (TeSys island status):
    1 LED (green/red)MS (Module Status):
    1 LED (green/red)NS (network / fieldbus status):
    1 LED (green/red)BS (TeSys island internal bus status):
    1 LED (green/red)SD (mini SD card status):
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    20.4…28.8 V DC
    rated current
    3 A maximum
    protection type
    External fuse, 3 A fast fuse
    Reverse polarity
    power dissipation in W
    7 W maximum
    Complementary
    cybersecurity
    Achilles certified
    standards
    EN/IEC 60947-4-1
    CSA C22.2 No 61010-2-201
    UL 61010-2-201
    EN/IEC 61010-2-201
    product certifications
    EAC (pending)
    CSA
    Achilles: level 2
    UL
    mounting mode
    Horizontal and vertical (35 mm symmetrical rail)
    connections - terminals
    Removable spring terminal block 1 cable(s) 2.5 mm²rigid
    Removable spring terminal block 1 cable(s) 2.5 mm²flexible with cable end
    Removable spring terminal block 1 cable(s) 2.5 mm²flexible without cable end
    Removable spring terminal block 1 cable(s) (AWG 14) rigid
    Removable spring terminal block 1 cable(s) (AWG 14) flexible with cable end
    Removable spring terminal block 1 cable(s) (AWG 14) flexible without cable end
    width
    50 mm
    height
    118 mm
    depth
    114 mm
    net weight
    0.204 kg
    Environment
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -10…50 °C
    relative humidity
    5…95 %
    operating altitude
    0...2000 m without derating
    IP degree of protection
    IP20
    pollution degree
    2
    protective treatment
    TC
    fire resistance
    960 °C conforming to UL 94
    shock resistance
    15 gn (duration = 11 ms) conforming to IEC 60068-2-27
    vibration resistance
    1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    Electrostatic discharge, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
    Radiated RF fields, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
    Communication: fast transients immunity test, level 3, 1 kV, conforming to EN/IEC 61000-4-4
    Power supply: fast transients immunity test, level 3, 2 kV, conforming to EN/IEC 61000-4-4
    Communication: surge immunity test (common mode), level 3, 1 kV, conforming to EN/IEC 61000-4-5
    Power supply: surge immunity test (common mode), level 3, 2 kV, conforming to EN/IEC 61000-4-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free plastic parts & cables product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages39
    • English20
    • Chinese6
    • French7
    • German6
    • Italian4
    • Portuguese2
    • Spanish5
    • Turkish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys island - Catalog 2019 - Components for connected load management system (Version 1.0)
    Description
    The catalogue contains descriptions and product references of all TeSys island modules.
    Size pdf
    Size 4.2 MB
    Date 7/1/19
    Description
    The catalogue contains descriptions and product references of all TeSys island modules.
    TeSys island - catalogue 2019 - Composants pour le système de gestion des départs moteurs et autres charges électriques (Version 1.1)
    Description
    TeSys island est une solution numérique innovante qui fournit des données permettant d’améliorer l’efficacité et de simplifier la maintenance des machines, tout en réduisant le temps de développement du projet. TeSys island est un système multifonctionnel et modulaire offrant des fonctions intégrées à l’intérieur d’une architecture d’automatisme.
    Size pdf
    Size 5 MB
    Date 8/22/19
    Description
    TeSys island est une solution numérique innovante qui fournit des données permettant d’améliorer l’efficacité et de simplifier la maintenance des machines, tout en réduisant le temps de développement du projet. TeSys island est un système multifonctionnel et modulaire offrant des fonctions intégrées à l’intérieur d’une architecture d’automatisme.
    TeSys island - Katalog 2019 - Komponenten für ein angeschlossenes Lastmanagementsystem (Version 1.1)
    Description
    TeSys island ist eine innovative, digitale Lastmanagement-Lösung, die Daten für eine höhere Maschineneffizienzund eine einfachere Wartung liefert, wodurch Markteinführungszeiten verkürzt werden können.
    Size pdf
    Size 5 MB
    Date 8/22/19
    Description
    TeSys island ist eine innovative, digitale Lastmanagement-Lösung, die Daten für eine höhere Maschineneffizienzund eine einfachere Wartung liefert, wodurch Markteinführungszeiten verkürzt werden können.
    User guide
    Format
    Size
    Date
    Add to My Documents
    TeSys™ island Functional Safety Guide (Version 1.1)
    Description
    This instruction bulletin describes the functional safety features of TeSys island.
    Size pdf
    Size 1.2 MB
    Date 6/28/19
    Description
    This instruction bulletin describes the functional safety features of TeSys island.
    TeSys™ island Quick Start Guide for EtherNet/IP™ Applications (Version 1.0)
    Description
    This instruction bulletin describes how to quickly integrate TeSys island into the RockwellSoftware® Studio 5000® environment.
    Size pdf
    Size 4.9 MB
    Date 6/27/19
    Description
    This instruction bulletin describes how to quickly integrate TeSys island into the RockwellSoftware® Studio 5000® environment.
    TeSys™ island Installation Guide (Version 06)
    Description
    This instruction bulletin describes the mechanical installation, wiring, and commissioning of TeSys island.
    Size pdf
    Size 12.8 MB
    Date 6/27/19
    Description
    This instruction bulletin describes the mechanical installation, wiring, and commissioning of TeSys island.
    TeSys™ island Operating Guide (Version 1.0)
    Description
    This instruction bulletin introduces and describes the operation of the TeSys island digital load management solution.
    Size pdf
    Size 10.6 MB
    Date 6/26/19
    Description
    This instruction bulletin introduces and describes the operation of the TeSys island digital load management solution.
    TeSys™ island Third Party Function Block Guide (Version 06)
    Description
    This instruction bulletin describes the third party function blocks of TeSys island.
    Size pdf
    Size 5.1 MB
    Date 6/26/19
    Description
    This instruction bulletin describes the third party function blocks of TeSys island.
    TeSys island EtherNet/IP™ Function Block Library Guide (Version 1.1)
    Description
    This instruction bulletin describes the library of add-on instructions referred to as function blocks for the Rockwell Software® Studio 5000® environment version 30.0 or greater.
    Size pdf
    Size 8 MB
    Date 6/14/19
    Description
    This instruction bulletin describes the library of add-on instructions referred to as function blocks for the Rockwell Software® Studio 5000® environment version 30.0 or greater.
    How To Use a TeSys™ island in EcoStruxure Machine Expert - User Guide (Version 00)
    Description
    This document describes the steps required in EcoStruxure Machine Expert for creating a project with a TeSys™ island and a logic/motion controller by using the EtherNet/IP or Modbus TCP protocol.
    Size pdf
    Size 930.5 KB
    Date 6/1/19
    Description
    This document describes the steps required in EcoStruxure Machine Expert for creating a project with a TeSys™ island and a logic/motion controller by using the EtherNet/IP or Modbus TCP protocol.
    EcoStruxure Machine Expert - TeSys island - Library Guide (Version 00)
    Description
    This document describes the library TeSys island.The TeSys island library provides function blocks for EcoStruxure Machine Expert environment to control the avatar and device modules of a TeSys island.
    Size pdf
    Size 1.4 MB
    Date 6/1/19
    Description
    This document describes the library TeSys island.The TeSys island library provides function blocks for EcoStruxure Machine Expert environment to control the avatar and device modules of a TeSys island.
    TeSys™ island 安装指南 (Version 06)
    Description
    本说明书介绍了TeSys island 的机械安装、接线和调试。
    Size pdf
    Size 5.3 MB
    Date 6/30/19
    Description
    本说明书介绍了TeSys island 的机械安装、接线和调试。
    TeSys island 以太网/IP™ 功能块库指南 (Version 1.0)
    Description
    本说明书描述了称为功能块的附加指令库,适用于 Rockwell Software® Studio 5000® 环境版本30.0 或更高版本。
    Size pdf
    Size 8.1 MB
    Date 6/14/19
    Description
    本说明书描述了称为功能块的附加指令库,适用于 Rockwell Software® Studio 5000® 环境版本30.0 或更高版本。
    TeSys island 功能安全指南 (Version 1.0)
    Description
    本说明书描述了TeSys island 的功能安全特征。
    Size pdf
    Size 11.1 MB
    Date 6/14/19
    Description
    本说明书描述了TeSys island 的功能安全特征。
    如何在 EcoStruxure Machine Expert中使用 TeSys™ island - 用户指南 (Version 00)
    Description
    本文档介绍了在 EcoStruxure Machine Expert中使用 TeSys™ island 创建项目以及使用EtherNet/IP 或 Modbus TCP 协议创建逻辑/运动控制器所需的步骤。
    Size pdf
    Size 1 MB
    Date 6/1/19
    Description
    本文档介绍了在 EcoStruxure Machine Expert中使用 TeSys™ island 创建项目以及使用EtherNet/IP 或 Modbus TCP 协议创建逻辑/运动控制器所需的步骤。
    TeSys™ island Manuel d’installation (Version 06)
    Description
    Ce manuel décrit la procédure d’installation mécanique, de raccordement et de mise en service de TeSys Island.
    Size pdf
    Size 5.2 MB
    Date 6/30/19
    Description
    Ce manuel décrit la procédure d’installation mécanique, de raccordement et de mise en service de TeSys Island.
    TeSys island Guide de sécurité fonctionnelle (Version 1.0)
    Description
    Ce manuel d’utilisation décrit les caractéristiques de sécurité fonctionnelle de TeSys island.
    Size pdf
    Size 10.9 MB
    Date 6/14/19
    Description
    Ce manuel d’utilisation décrit les caractéristiques de sécurité fonctionnelle de TeSys island.
    Comment utiliser un TeSys™ island dans EcoStruxure Machine Expert - Guide de l utilisateur (Version 00)
    Description
    Ce document décrit les étapes nécessaires dans EcoStruxure Machine Expert pour créer un projet avec un TeSys™ island et un contrôleur de type "Logic Motion Controller" en utilisant le protocole EtherNet/IP ou Modbus TCP.
    Size pdf
    Size 963.1 KB
    Date 6/1/19
    Description
    Ce document décrit les étapes nécessaires dans EcoStruxure Machine Expert pour créer un projet avec un TeSys™ island et un contrôleur de type "Logic Motion Controller" en utilisant le protocole EtherNet/IP ou Modbus TCP.
    TeSys™ island Installationsanleitung (Version 06)
    Description
    Diese Anleitung enthält eine Beschreibung der mechanischen Installation, Verdrahtung und Inbetriebnahme von TeSys Island.
    Size pdf
    Size 5.2 MB
    Date 6/30/19
    Description
    Diese Anleitung enthält eine Beschreibung der mechanischen Installation, Verdrahtung und Inbetriebnahme von TeSys Island.
    TeSys island Handbuch zur Funktionssicherheit Anleitung (Version 1.0)
    Description
    In dieser Anleitung werden die Funktionssicherheitseinrichtungen von TeSys island beschrieben.
    Size pdf
    Size 10.9 MB
    Date 6/14/19
    Description
    In dieser Anleitung werden die Funktionssicherheitseinrichtungen von TeSys island beschrieben.
    Verwenden eines TeSys™ island-Systems in EcoStruxure Machine Expert - Benutzerhandbuch (Version 00)
    Description
    In diesem Dokument werden die Schritte beschrieben, die in EcoStruxure Machine Expert ausgeführt werden müssen, um ein Projekt mit einem TeSys™ island-System und einem Logic/Motion Controller mithilfe des EtherNet/IP- oder des Modbus TCP-Protokolls zu erstellen.
    Size pdf
    Size 1,011.6 KB
    Date 6/1/19
    Description
    In diesem Dokument werden die Schritte beschrieben, die in EcoStruxure Machine Expert ausgeführt werden müssen, um ein Projekt mit einem TeSys™ island-System und einem Logic/Motion Controller mithilfe des EtherNet/IP- oder des Modbus TCP-Protokolls zu erstellen.
    TeSys™ island Manuale di installazione (Version 06)
    Description
    Il presente manuale di istruzioni descrive l'installazione meccanica, il cablaggio e la messa in servizio di TeSys island.
    Size pdf
    Size 5.2 MB
    Date 6/30/19
    Description
    Il presente manuale di istruzioni descrive l'installazione meccanica, il cablaggio e la messa in servizio di TeSys island.
    TeSys island Guida alla sicurezza funzionale (Version 1.0)
    Description
    Il presente manuale di istruzioni descrive le caratteristiche della sicurezza funzionale di TeSys island.
    Size pdf
    Size 10.9 MB
    Date 6/14/19
    Description
    Il presente manuale di istruzioni descrive le caratteristiche della sicurezza funzionale di TeSys island.
    TeSys™ island Manual de instalación (Version 06)
    Description
    Este manual de instrucciones describe la instalación mecánica, el cableado y la puesta en marcha de TeSys island.
    Size pdf
    Size 5.2 MB
    Date 6/30/19
    Description
    Este manual de instrucciones describe la instalación mecánica, el cableado y la puesta en marcha de TeSys island.
    TeSys island Guía de seguridad funcional (Version 1.0)
    Description
    Este manual de instrucciones describe las características de seguridad funcional de TeSys island.
    Size pdf
    Size 10.9 MB
    Date 6/14/19
    Description
    Este manual de instrucciones describe las características de seguridad funcional de TeSys island.
    Cómo utilizar una TeSys™ island en EcoStruxure Machine Expert - Guía del usuario (Version 00)
    Description
    En este documento se describen los pasos necesarios en EcoStruxure Machine Expert para crear un proyecto con una TeSys™ island y un controlador lógico o de movimiento mediante los protocolos EtherNet/IP o Modbus TCP.
    Size pdf
    Size 1,003.4 KB
    Date 6/1/19
    Description
    En este documento se describen los pasos necesarios en EcoStruxure Machine Expert para crear un proyecto con una TeSys™ island y un controlador lógico o de movimiento mediante los protocolos EtherNet/IP o Modbus TCP.
    TeSys™ island Kurulum Kılavuzu (Version 06)
    Description
    Bu talimatlar bülteni TeSys island’ın mekanik montaj, kablolama ve hizmete alma işlemlerini açıklar.
    Size pdf
    Size 5.2 MB
    Date 6/30/19
    Description
    Bu talimatlar bülteni TeSys island’ın mekanik montaj, kablolama ve hizmete alma işlemlerini açıklar.
    TeSys island İşlevsel Güvenlik Kılavuzu (Version 1.0)
    Description
    Bu talimatlar bildirisi, TeSys island işlevsel güvenlik özelliklerini açıklar.
    Size pdf
    Size 10.9 MB
    Date 6/14/19
    Description
    Bu talimatlar bildirisi, TeSys island işlevsel güvenlik özelliklerini açıklar.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.6 MB
    Date 3/18/19
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    TeSys island Achilles L2 Certificate of Compliance (Version 00)
    Description
    TeSys island Achilles L2 Certificate of Compliance
    Size pdf
    Size 240.1 KB
    Date 7/1/19
    Description
    TeSys island Achilles L2 Certificate of Compliance
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.9 MB
    Date 5/30/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    TUV Nord Safe Stop Function Certificate for TeSys island (Version 1.0)
    Description
    TUV Nord Safe Stop Function Certificate for TeSys island
    Size pdf
    Size 123.6 KB
    Date 7/12/19
    Description
    TUV Nord Safe Stop Function Certificate for TeSys island
    Size pdf
    Size 280.4 KB
    Date 7/8/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TPRBCEIP_ROHS_DECLARATION
    Description
    TPRBCEIP_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TPRBCEIP_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP-Tesys Island - Digital multifunctional load management solution up to 80A (Version 2)
    Description
    PEP-Tesys Island - Digital multifunctional load management solution up to 80A
    Size pdf
    Size 439.6 KB
    Date 8/27/19
    Description
    PEP-Tesys Island - Digital multifunctional load management solution up to 80A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TPRBCEIP_REACH_DECLARATION
    Description
    TPRBCEIP_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TPRBCEIP_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TPRBCEIP_ROHS_CHINA_DECLARATION
    Description
    TPRBCEIP_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TPRBCEIP_ROHS_CHINA_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    TeSys island - Protection Components/Starters - Coordination Tables (Version 1.0)
    Description
    Circuit breakers, fuses which can be associated To TeSys island starters and modules according to the load electrical characteristics and short circuit current
    Size pdf
    Size 1 MB
    Date 7/25/19
    Description
    Circuit breakers, fuses which can be associated To TeSys island starters and modules according to the load electrical characteristics and short circuit current
  • View more View less

    Software and Firmware

    Language
    • English3
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    TeSys island Firmware Release Notes (Version 001.100.013) (Version 001.100.013)
    Description
    Release notes for TeSys island Firmware (Version 001.100.013)
    Size pdf
    Size 141.9 KB
    Date 6/27/19
    Description
    Release notes for TeSys island Firmware (Version 001.100.013)
    DTM files
    Format
    Size
    Date
    Add to My Documents
    TeSys island DTM Library (Version 1.1.0) (Version 1.1.0)
    Description
    TeSys island DTM Library (Version 1.1.0)
    Size exe
    Size 35.1 MB
    Date 6/27/19
    Description
    TeSys island DTM Library (Version 1.1.0)
    TeSys island DTM Library Release Notes (Version 1.1.0) (Version 1.1.0)
    Description
    TeSys island DTM Library Release Notes (Version 1.1.0)
    Size rtf
    Size 5.4 KB
    Date 6/27/19
    Description
    TeSys island DTM Library Release Notes (Version 1.1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /