Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Premium
Schneider Electric TSXDMY28RFKC Image
Restricted Sales for Services

TSXDMY28RFKC

Schneider Electric TSXDMY28RFKC Image
Restricted Sales for Services
TSXDMY28RFKC

coated discrete I/O module Modicon Premium - 16 I 24 V DC - 12 O solid state

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

TSXDMY28RFKC is replaced by:
Product
Qty
BMXDDM16022H
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 31 December 2017
1
  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete I/O modules
    discrete I/O number
    28
    discrete input number
    16 current sink fast input conforming to IEC 1131-2 Type 1
    input logic
    Positive
    input voltage
    24 V 3.5 mA DC
    Complementary
    voltage state 1 guaranteed
    >= 11 V
    current state 1 guaranteed
    >= 3 mA
    voltage state 0 guaranteed
    <= 5 V
    current state 0 guaranteed
    <= 1.5 mA
    sensor power supply
    19…30 V
    filter time
    0.1 to 7.5 ms by configuration
    4 ms by default
    paralleling of inputs
    Yes
    input compatibility
    2-wire/3-wire proximity sensor
    insulation resistance
    > 10 MOhm 500 V DC
    power dissipation
    1.2 W + 0.1 x number of input at 1
    discrete output number
    12
    maximum tungsten load
    <6 W for solid state output
    output voltage
    24 V 0.5 A
    discrete output type
    Reflex or time delayed
    output voltage limits
    19...30 V
    maximum output current
    4 A by module
    0.5 A by channel
    maximum leakage current
    1 mA at state 0
    [Ures] residual voltage
    1.2 V at state 1
    minimum load impedance
    48 W
    response time on output
    0.6 ms
    switching frequency
    0.5/LI² Hz
    output overvoltage protection
    By transil diode
    reverse polarity protection
    Reversed diode
    preactuator voltage detection threshold
    16 V
    electrical connection
    2 connectors HE-10
    current consumption
    300 mA at 5 V DC
    75 mA at 24 V DC
    module format
    Standard
    protective treatment
    Conformal coating Humiseal 1A33
    Environment
    dielectric strength
    1500 V 50/60 Hz for 1 minute
    derating factor
    60 % of inputs at state 1 at 60 °C fast input
    60 % of the maximum current of the module at 60 °C solid state output
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    5…95 % without condensation
    operating altitude
    <= 2000 m
    Packing Units
    Package 1 Weight
    0.490 kg
    Package 1 Height
    55.000 mm
    Package 1 width
    180.000 mm
    Package 1 Length
    260.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.6 MB
    Date 7/10/12
    prp.document.label.format pdf
    Size 26.6 MB
    Date 7/10/12
    User guide
    Format
    Size
    Date
    Add to My Documents
    Premium and Atrium using EcoStruxure™ Control Expert, Processors, Racks and Power Supply Modules (Version 10)
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    prp.document.label.format pdf
    Size 3.6 MB
    Date 12/1/18
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Premium and Atrium using EcoStruxure™ Control Expert - Discrete I/O modules, User Manual (Version 10)
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    prp.document.label.format pdf
    Size 5 MB
    Date 12/1/18
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    prp.document.label.format pdf
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    EAC_RUCFRME83B00163_PREMIUM_NOV2014 (Version 1.0)
    Description
    Eurasian Conformity
    prp.document.label.format pdf
    Size 1.8 MB
    Date 11/26/14
    Description
    Eurasian Conformity
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    prp.document.label.format pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    prp.document.label.format pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    prp.document.label.format pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    prp.document.label.format pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    prp.document.label.format zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.