Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ULTI
Schneider Electric UST426_XPW Image
Discontinued

UST426_XPW

Schneider Electric UST426_XPW Image
Discontinued
UST426_XPW

250V Twin Gang 13A BS Socket Module, Pearl White

Show more characteristics
Commercial status
Discontinued on 20 July 2017
End-of-service on 15 December 2017
UST426_XPW  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Socket
    number of gangs
    2 gangs
    rated current
    13 A at 250 V AC
    Complementary
    load type
    Resistive
    number of cables
    3 cable(s) 2.5 mm²
    1 cable(s) 2.5 mm²
    2 cable(s) 2.5 mm²
    1 cable(s) 4 mm²
    2 cable(s) 4 mm²
    fixing mode
    By screws
    wiring device mounting
    Flush
    distance between centers
    120.6 mm
    width
    87 mm
    height
    147 mm
    depth
    16.1 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    standards
    SS 145
    BS 1363-2
    MS 589
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /