Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR643002 Image
Discontinued

VDIR643002

Schneider Electric VDIR643002 Image
Discontinued
VDIR643002

LexCom Home Premium - TV/R connecting cord IR - 3 m, black

Show more characteristics
VDIR643002  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    TV/R connecting cord
    commercial name
    XU110
    Complementary
    connector type
    RJ45
    TV connector
    Female IEC 9.52 mm
    bandwidth
    1…862 MHz
    type of cable
    Quad shielded RG-6/U cable
    maximum insertion loss
    1.5 dB at 860 MHz
    minimum return loss
    20 dB 15…200 kHz
    input impedance
    100 Ohm for RJ45 end
    output impedance
    75 Ohm for IEC end
    shield attenuation
    90 dB
    material
    PVC (polyvinyl chloride)
    wire insulation material
    PE
    signal velocity
    0.83
    load capacitance
    53.2 pF/ 3 m
    colour tint
    Black (RAL 9005)
    cable outer diameter
    1.02 mm
    cable length
    3 m
    weight
    0.23 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexcom home, Evolutive connectivity (Version 2.1)
    Description
    All the network connectivity Equipment dedicated to residential / home
    Size pdf
    Size 10.3 MB
    Date 8/7/18
    Description
    All the network connectivity Equipment dedicated to residential / home
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - TV/R connecting cord IR - 3 m, black
    Description
    LexCom Home Premium - TV/R connecting cord IR - 3 m, black
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    LexCom Home Premium - TV/R connecting cord IR - 3 m, black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - TV/R connecting cord IR - 3 m, black
    Description
    LexCom Home Premium - TV/R connecting cord IR - 3 m, black
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    LexCom Home Premium - TV/R connecting cord IR - 3 m, black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /