Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR673001 Image
Discontinued

VDIR673001

Schneider Electric VDIR673001 Image
Discontinued
VDIR673001

LexCom Home Premium - B100 tele adaptor

Show more characteristics
VDIR673001  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Tele adaptor
    commercial name
    B100
    equipment provided
    2 x 0.5 m RJ11/RJ11 cable
    0.5 m RJ11/RJ45 cable
    Complementary
    connector type
    2 port(s) RJ11 - cable shielding type: U/UTP for input
    1 port(s) RJ45 - cable shielding type: U/FTP for input
    1 port(s) RJ45 - cable shielding type: U/FTP for output
    material
    PC/ABS: housing
    colour tint
    Black
    height
    78 mm
    width
    40 mm
    depth
    22 mm
    weight
    0.04 kg
    Environment
    temperature range
    0…45 °C
    relative humidity
    5…95 %
    standards
    IEC 512-2 : 1985
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDIR673001_ROHS_DECLARATION
    Description
    VDIR673001_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    VDIR673001_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    LexCom RJ45 shutters (Version 1.1)
    Description
    PEP - LexCom RJ45 shutters
    Size pdf
    Size 324.5 KB
    Date 6/6/09
    Description
    PEP - LexCom RJ45 shutters
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /