Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   LexCom Home
Schneider Electric VDIR673004 Image
Discontinued

VDIR673004

Schneider Electric VDIR673004 Image
Discontinued
VDIR673004

LexCom Home Premium - C110-2 AV combiner

Show more characteristics
VDIR673004 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    AV combiner
    commercial name
    C110-2
    Complementary
    connector type
    1 port(s) RJ45 - cable shielding type: U/FTP for output
    2 port(s) RJ45 - cable shielding type: U/FTP for input
    bandwidth
    80…862 MHz
    maximum insertion loss
    8 dB
    6.5 dB
    transmission frequency
    470 MHz
    862 MHz
    minimum return loss
    10 dB
    input impedance
    100 Ohm
    output impedance
    100 Ohm
    shield attenuation
    65 dB
    minimum number of matings
    500 cycles
    contacts material
    Plated 3 µm Sn over 20 µm Cu
    material
    PC/ABS: housing
    height
    37 mm
    width
    86 mm
    depth
    72 mm
    weight
    0.11 kg
    Environment
    temperature range
    0…40 °C
    ambient air temperature for storage
    -20…60 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.