Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vijeo Designer
Schneider Electric VJDGNDTGSV61M Image
Discontinued

VJDGNDTGSV61M

Schneider Electric VJDGNDTGSV61M Image
Discontinued
VJDGNDTGSV61M

Vijeo Designer 6.1, HMI configuration software group license

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

VJDGNDTGSV61M is replaced by:
Product
Qty
VJDGNDTGSV62M
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 06 May 2014
1
  • Main
    range of product
    Vijeo Designer
    product or component type
    Configuration software
    language
    Portuguese
    German
    Chinese
    Spanish
    English
    Italian
    French
    format
    DVD-ROM
    previous software version
    V6.0
    Complementary
    range compatibility
    Harmony iPC
    Harmony STO & STU
    Harmony Compact iPC
    Harmony HMI GTO
    Harmony XBT GT
    Harmony XBT GK
    Harmony XBT GTW
    Harmony XBT GH
    Harmony Smart
    software designation
    Vijeo Designer
    type of license
    Group (3 stations)
    software version
    V6.1
    system requirements
    Processor suitable for operating system Windows 7 Professional 32/64 bit
    Processor suitable for operating system Windows 8.1
    Processor suitable for operating system Windows 10 Professional 32/64 bit
    product compatibility
    SoMachine V3.1 or higher
    communication port protocol
    Uni-Telway
    Profibus DP
    Ethernet/IP Explicit
    UniTE TCP/IP
    Simatic
    ROC Plus
    Toyopuc PC3J
    Modbus 32-bit extensions
    Fipio/Fipway
    Allen-Bradley
    Modbus TCP master
    USB
    Modbus Plus
    MELSEC
    Sysmacway
    Modbus RTU master
    ELAU PacDrive
    provided equipment
    Vijeo Designer software
    User's documentation in electronic format
    Tutorial in flash format
    Acrobat Reader
    software function
    9999 alarms
    2 middle eastern alphabets
    34 western alphabets
    8000 variables
    Sharing up to 300 variables
    4 asian alphabets
    Environment
    audio video coding standard
    JPEG
    Packing Units
    Package 1 Weight
    0.365 kg
    Package 1 Height
    20.000 mm
    Package 1 width
    140.000 mm
    Package 1 Length
    165.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.