Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all VarSet LV
Schneider Electric VLVAF5P03518AC Image

VLVAF5P03518AC

Green premium brand logo
Schneider Electric VLVAF5P03518AC Image
VLVAF5P03518AC
Green premium brand logo

VarSet capacitor bank Auto 400kvar DR3,8 Top entry 400V 50Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    network rated voltage
    400 V AC 50 Hz
    415 V AC 50 Hz
    reactive power rating
    400 kvar
    operating mode
    Automatic
    range
    VarSet
    device short name
    VarSet automatic with detuned reactors
    product or component type
    Capacitor bank
    Complementary
    network pollution level
    Polluted
    [Gh/Sn] harmonic pollution rate
    25…50 %
    [THDU] total harmonic distorsion of voltage
    4…7 %
    tuning factor
    3.8
    tuning frequency
    190 Hz
    power per step
    50 kvar
    step composition
    2x50 + 3x100
    location of connection
    Top
    controller type
    Varplus Logic VPL6 Modbus
    capacitor technology
    VarplusCan + detuned reactors
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    800 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    Capacitor: 1.8 x In at 480 V conforming to IEC 60831
    Battery: 1.19 x In at 400 V conforming to IEC 61439-2
    Battery: 1.19 x In at 415 V conforming to IEC 61439-2
    main incomer protection
    Without protection
    [Icw] rated short-time withstand current
    35 kA at 1 s (Icw)
    step protection type
    Overload: harmonic control from VarPlus Logic
    Short-circuit: fuse
    accessibility for operation
    Front
    colour
    Grey (RAL 7035)
    maximum weight
    450 kg
    height
    2200 mm
    width
    800 mm
    depth
    600 mm
    provided equipment
    Auxiliary transformer
    internal voltage transformer
    400/230 V - 630 VA
    function available
    Alarm contact
    GenSet shedding contact
    Environment
    standards
    IEC 61439-1
    IEC 61921
    IEC 61439-2
    product certifications
    ASEFA
    EAC
    CE
    mounting location
    Indoor
    IP degree of protection
    Environment: IP31
    Safety: IPxx B
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…45 °C
    average ambient air temperature for operation
    35 °C (annual)
    45 °C (over 24 hours)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 43.7 MB
    Date 1/1/18
    Files in document
    pdf
    36.2 MB
    pdf
    6.5 MB
    zip
    964.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 36.4 MB
    Date 2/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VarSet capacitor bank Auto 400kvar DR3,8 Top entry 400V 50Hz
    Description
    VarSet capacitor bank Auto 400kvar DR3,8 Top entry 400V 50Hz
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    VarSet capacitor bank Auto 400kvar DR3,8 Top entry 400V 50Hz
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VarSet capacitor bank Auto 400kvar DR3,8 Top entry 400V 50Hz
    Description
    VarSet capacitor bank Auto 400kvar DR3,8 Top entry 400V 50Hz
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    VarSet capacitor bank Auto 400kvar DR3,8 Top entry 400V 50Hz
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    VarSet capacitor bank Auto 400kvar DR3,8 Top entry 400V 50Hz
    Description
    VarSet capacitor bank Auto 400kvar DR3,8 Top entry 400V 50Hz
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    VarSet capacitor bank Auto 400kvar DR3,8 Top entry 400V 50Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /