Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   VarSet LV
Schneider Electric VLVB213 Image

VLVB213

Schneider Electric VLVB213 Image
VLVB213

VarSet base 300kvar Automatic 400V/60Hz tuning factor 2.7

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    network rated voltage
    400 V AC 60 Hz
    415 V AC 60 Hz
    reactive power rating
    300 kvar
    operating mode
    Automatic
    range of product
    VarSet
    device short name
    VarSet automatic with detuned reactors
    Complementary
    network pollution level
    Polluted
    [Gh/Sn] harmonic pollution rate
    25…50 %
    [THDU] total harmonic distorsion
    5…8 %
    tuning factor
    2.7
    tuning frequency
    135 Hz
    step sequences
    1.1.2
    power per step
    50 kvar
    step composition
    2x50 + 2x100
    capacitor technology
    HDuty + detuned reactors
    step protection type
    Overload: step circuit breaker
    Short-circuit: step circuit breaker
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    800 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.12 x In at 400 V conforming to IEC 60831
    colour
    White (RAL 9003)
    maximum weight
    952 kg
    height
    2200 mm
    width
    800 mm capacitor:
    600 mm detuned reactor:
    depth
    600 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    IEC 61921
    mounting location
    Indoor
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…40 °C
    average ambient air temperature for operation
    35 °C (over 24 hours)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 43.7 MB
    Date 1/1/18
    Files in document
    pdf
    36.2 MB
    pdf
    6.5 MB
    zip
    964.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.